COMPANY HEADER
Print Back
SMC® 1.8 Gram (g) Weight Pin Cylinder (09668064)
Unit of Measure
Items SMC® 1.8 Gram (g) Weight Pin Cylinder (09668064)
09697124
SMC® NCJP Series 212.3 Gram (g) Weight Auto Switch Capable Pin Cylinder
SMC® 1.8 Gram (g) Weight Pin Cylinder (09668064)
09708643
SMC® NCJP Series 138.6 Gram (g) Weight Auto Switch Capable Pin Cylinder
SMC® 1.8 Gram (g) Weight Pin Cylinder (09668064)
09661131
SMC® NCJP Series 254.9 Gram (g) Weight Auto Switch Capable Pin Cylinder
SMC® 1.8 Gram (g) Weight Pin Cylinder (09668064)
09674552
SMC® NCJP Series 158.8 Gram (g) Weight Auto Switch Capable Pin Cylinder
SMC® 1.8 Gram (g) Weight Pin Cylinder (09668064)
09661104
SMC® NCJP Series 4.7 Gram (g) Weight Auto Switch Capable Pin Cylinder
Description N/A NCDJPB6-037D-90A CYL, PIN, AUTO SW

NC(D)JP, Pin Cylinder, Double Acting, Single Rod
N/A NCDJPB6-050D-B-90L CYL, PIN, AUTO SW

NC(D)JP, Pin Cylinder, Double Acting, Single Rod
N/A NCDJPL15-125D-90 CYL, PIN, AUTO SW

NC(D)JP, Pin Cylinder, Double Acting, Single Rod
N/A NCDJPL15-075D CYL, PIN, AUTO SW

NC(D)JP, Pin Cylinder, Double Acting, Single Rod
N/A NCDJPB6-037D-97 CYL, PIN, AUTO SW

NC(D)JP, Pin Cylinder, Double Acting, Single Rod
Supplier Name N/A SMC®
Manufacturer Part Number N/A NCDJPB6-037D-90A N/A NCDJPB6-050D-B-90L N/A NCDJPL15-125D-90 N/A NCDJPL15-075D N/A NCDJPB6-037D-97
Country Of Origin N/A US
MINO N/A 11774X51929 N/A 11774X64029 N/A 11774X17437 N/A 11774X28606 N/A 11774X17424
Piston Action N/A Double-Acting
Prop 65 N/A Yes
Series N/A NCJP
Weight N/A 212.3 g N/A 138.6 g N/A 254.9 g N/A 158.8 g N/A 4.7 g
Package Type N/A Each