COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
Items SMC® Tie-Rod Air Cylinders
02910392
SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder
SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder (04537627)
04537627
SMC® 20 Millimeter (mm) Tie-Rod Air Cylinder
SMC® Logo
05069708
SMC® 1.24 Pound (lb) Weight Tie-Rod Air Cylinder
SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder (02697438)
02697438
SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder
SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder (04559202)
04559202
SMC® 25 Millimeter (mm) Tie-Rod Air Cylinder
Description N/A C85N20-50C Cylinder N/A C85F20-40 Cylinder N/A C85E20-50-XB6 N/A C85N25-80C Cylinder N/A C85N25-100C
Supplier Name N/A SMC®
Manufacturer Part Number N/A C85N20-50C N/A C85F20-40 N/A C85E20-50-XB6 N/A C85N25-80C N/A C85N25-100C
Bore Diameter N/A 20 mm N/A 20 mm N/A 20 mm N/A 25 mm N/A 25 mm
Cushion Type N/A Air Cushion N/A Rubber Bumper N/A Rubber Bumper N/A Air Cushion N/A Air Cushion
Cylinder Type N/A International Organization for Standardization (ISO)/European Committee for Oil-hydraulic and Pneumatic Transmissions (CETOP)
Minimum Operating Pressure N/A N/A N/A 0.08 MPa N/A N/A
Mounting Type N/A Clevis N/A Nose N/A Double End N/A Clevis N/A Clevis
Operating Pressure Range N/A 0.08 to 1 MPa N/A 0.08 to 1 MPa N/A N/A 0.08 to 1 MPa N/A 0.08 to 1 MPa
Operating Temperature Range N/A -20 to 80 ºC N/A -20 to 80 ºC N/A -10 to 150 ºC N/A -20 to 80 ºC N/A -20 to 80 ºC
Overall Height N/A N/A 66 mm N/A N/A N/A
Overall Length N/A 176 mm N/A 146 mm N/A 176 mm N/A 217 mm N/A 237 mm
Overall Width N/A N/A 40 mm N/A N/A N/A
Piston Action N/A Double-Acting
Port Gender N/A Female
Port Size N/A 1/8 in
Port Thread Standard N/A British Standard Pipe Parallel (BSPP) N/A British Standard Pipe Parallel (BSPP) N/A British Standard Parallel Pipe (BSPP) N/A British Standard Pipe Parallel (BSPP) N/A British Standard Pipe Parallel (BSPP)
Rod Gender N/A N/A N/A Male N/A N/A
Rod Type N/A N/A N/A Single Rod N/A N/A
Standards Met N/A N/A N/A International Organization for Standardization (ISO) N/A N/A
Stroke Length N/A N/A N/A 50 mm N/A N/A
Series N/A N/A N/A C85 N/A N/A
Alignment Coupler/Floating Joint N/A
Clevis Mount (Detachable) - MP2 N/A
Clevis Mount (Fixed) - MP1 N/A
Cushion Valve Assembly N/A
Eye Mount - MP4 (Plain) N/A
Flange Mount - MF1/MF2 N/A
Foot Mounts - MS1 N/A
Foot Mounts - MS2 N/A
Options Included N/A
Jam Nut N/A
Locking Position N/A
Lube Style N/A
Maximum Operating Pressure N/A
Pivot Pin N/A
Pull Force at 100 Pound Per Square Inch (psi) Pressure N/A
Push Force at 100 Pound Per Square Inch (psi) Pressure N/A
Rod Thread Size N/A
Rod Clevis N/A
Rod Eye N/A
Rod Size N/A
Seal Kit N/A
Tie-Rod Nut N/A
Action N/A
Additional Information N/A
Auto-Switch N/A
Country Of Origin N/A
MINO N/A
Number of Switches N/A
Prop 65 N/A
Safety Options N/A
Stroke Range N/A
Non-Rotating Accuracy N/A
Standard Rod Thread Type N/A
Rod Material N/A
Seal Material N/A
Mounts N/A
Weight N/A 0.44 lb N/A 0.44 lb N/A 1.24 lb N/A 0.64 lb N/A 0.88 lb
Features & Benefits N/A