| Items |
04573465 SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder |
04571506 SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder |
09670268 SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder |
09660967 SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder |
09660130 SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder |
|||||
| Description |
N/A
NCGUN32-1000-XC37 NC(D)G, Double Acting Single Rod, Port Option |
N/A
NCDGBA25-0500-XC6 NC(D)G, Double Acting Single Rod, Environmental Option |
N/A
NCGLA63-1900 NCG Cylinder NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod |
N/A
NCDGTA20-0100 NCG Cylinder NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod |
N/A
NCDGLA40-0600 NCG Cylinder NC(D)G, High Speed/Precision Cylinder, Double Acting, Single Rod |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A NCGUN32-1000-XC37 | N/A NCDGBA25-0500-XC6 | N/A NCGLA63-1900 | N/A NCDGTA20-0100 | N/A NCDGLA40-0600 | |||||
| Action | N/A | |||||||||
| Auto-Switch | N/A | |||||||||
| Body Material | N/A Aluminum | N/A | N/A | N/A | N/A | |||||
| Bore Diameter | N/A 32 mm | N/A 25 mm | N/A 63 mm | N/A 20 mm | N/A 40 mm | |||||
| Country Of Origin | N/A US | |||||||||
| Cushion Type | N/A Urethane cushion | N/A Adjustable air cushion | N/A Adjustable air cushion | N/A Adjustable air cushion | N/A Adjustable air cushion | |||||
| Hardware Type | N/A Front Trunnion Style | N/A Basic Style | N/A Axial Foot Style | N/A Rear Trunnion Style | N/A Axial Foot Style | |||||
| Options Included | N/A | N/A Magnetized Switch Ready | N/A | N/A | N/A | |||||
| Lead Wire Cord Length | N/A | |||||||||
| Lead Wire Connector | N/A | |||||||||
| Lead Wire Length | N/A | |||||||||
| Made to Order | N/A Larger throttle diameter of connecting port | N/A Piston rod and rod end nut made of stainless steel | N/A | N/A | N/A | |||||
| Magnet Included | N/A | N/A Built-in | N/A | N/A Built-in | N/A Built-in | |||||
| Maximum Operating Pressure | N/A 145 psi | N/A | N/A | N/A | N/A | |||||
| Minimum Operating Pressure | N/A 8 psi | N/A | N/A | N/A | N/A | |||||
| MINO | N/A 00774Y55980 | N/A 00774Y54006 | N/A 11774X24249 | N/A 11774X17350 | N/A 11774X16888 | |||||
| Mounting Type | N/A Trunnion | N/A Basic style | N/A Axial foot style | N/A Rear trunnions style | N/A Axial foot style | |||||
| Operating Pressure Range | N/A 8 to 145 psi | N/A | N/A | N/A | N/A | |||||
| Operating Temperature Range | N/A 14 to 158 ºF | N/A | N/A | N/A | N/A | |||||
| Overall Height | N/A 2.13 in | N/A | N/A | N/A | N/A | |||||
| Overall Length | N/A 14.51 in | N/A | N/A | N/A | N/A | |||||
| Overall Width | N/A 2.67 in | N/A | N/A | N/A | N/A | |||||
| Piston Action | N/A Double-Acting | |||||||||
| Port Gender | N/A Female | N/A | N/A | N/A | N/A | |||||
| Port Size | N/A 1/8 in | N/A | N/A | N/A | N/A | |||||
| Port Thread Standard | N/A National Pipe Thread (NPT) | N/A | N/A | N/A | N/A | |||||
| Proof Pressure | N/A 215 psi | N/A | N/A | N/A | N/A | |||||
| Prop 65 | N/A | N/A | N/A Yes | N/A Yes | N/A Yes | |||||
| Rod Thread Size | N/A 7/16-20 Male | N/A | N/A | N/A | N/A | |||||
| Rod Gender | N/A Male | N/A | N/A | N/A | N/A | |||||
| Rod Size | N/A 7/16-20 in | N/A | N/A | N/A | N/A | |||||
| Standard Rod Thread Type | N/A Unified Fine (UNF) | N/A | N/A | N/A | N/A | |||||
| Rod Type | N/A Single Rod | N/A Single Rod | N/A | N/A | N/A | |||||
| Series | N/A NCG | |||||||||
| Standards Met | N/A Japanese Industrial Standards (JIS) Class 2 | N/A | N/A | N/A | N/A | |||||
| Stroke Range | N/A | |||||||||
| Type | N/A | |||||||||
| Bore Size | N/A 1/2 in1-1/2 in1-1/4 in2-1/2 in3/4 in | N/A 20 mm25 mm32 mm40 mm50 mm63 mm | N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in | N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in | N/A 1 in1-1/2 in1-1/4 in2 in2-1/2 in3/4 in | |||||
| Standard Stroke Range | N/A 1 to 12 in | N/A | N/A 1 to 12 in | N/A 1 to 12 in | N/A 1 to 12 in | |||||
| Non-Rotating Accuracy | N/A | |||||||||
| Weight | N/A 0.83 kg | N/A 0.39 kg | N/A 4.42 kg | N/A 0.17 kg | N/A 1.25 kg | |||||
| Package Type | N/A Each | |||||||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||