| Items |
03726554 SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table |
03959096 SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table |
05167245 SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table |
05225665 SMC® MSQ Series 6 Millimeter (mm) Bore Diameter Rotary Table |
04255174 SMC® MSQ Series 21 Millimeter (mm) Bore Diameter Rotary Table |
|||||
| Description | N/A MSQB30H3 | N/A MSQB30H2 | N/A MSQXB30A | N/A MSQA1A | N/A MSQA30A | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A MSQB30H3 | N/A MSQB30H2 | N/A MSQXB30A | N/A MSQA1A | N/A MSQA30A | |||||
| Actuator Type | N/A Rack-and-Pinion | |||||||||
| Angle of Rotation | N/A 90 º | N/A 180 º | N/A 190 º | N/A 190 º | N/A 190 º | |||||
| Body Size | N/A 30 mm | N/A 30 mm | N/A 30 mm | N/A 1 mm | N/A 30 mm | |||||
| Bore Diameter | N/A 21 mm | N/A 21 mm | N/A 21 mm | N/A 6 mm | N/A 21 mm | |||||
| Cushion Type | N/A Shock Absorber | N/A Shock Absorber | N/A Rubber Bumper | N/A None | N/A Rubber Bumper | |||||
| Options Included | N/A Magnetized | |||||||||
| Maximum Rotation Speed Per 90 Degree | N/A 1 s | N/A 1 s | N/A 1 s | N/A 0.7 s | N/A 1 s | |||||
| Minimum Rotation Speed Per 90 Degree | N/A 0.2 s | |||||||||
| Mounting Type | N/A Basic | |||||||||
| Operating Pressure Range | N/A 0.1 to 0.2 MPa | N/A 0.1 to 0.2 MPa | N/A 0.1 to 1 MPa | N/A 0.1 to 0.7 MPa | N/A 0.1 to 1 MPa | |||||
| Operating Temperature Range | N/A 0 to 60 ºC | |||||||||
| Overall Height | N/A 57 mm | N/A 57 mm | N/A 57 mm | N/A 29.5 mm | N/A 67 mm | |||||
| Overall Length | N/A 127 mm | N/A 127 mm | N/A 152 mm | N/A 59.9 mm | N/A 152 mm | |||||
| Overall Width | N/A 75.4 mm | N/A 123.4 mm | N/A 75.4 mm | N/A 28 mm | N/A 75.4 mm | |||||
| Port 1 Type | N/A Female British Standard Pipe Taper (BSPT) (End) | N/A Female British Standard Pipe Taper (BSPT) (End) | N/A Female British Standard Pipe Taper (BSPT) (End) | N/A Female | N/A Female British Standard Pipe Taper (BSPT) (End) | |||||
| Port 1 Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A M3 x 0.5 | N/A 1/8 in | |||||
| Port 2 Type | N/A Female (Side) | N/A Female (Side) | N/A Female (Side) | N/A | N/A Female (Side) | |||||
| Port 2 Size | N/A M5 x 0.8 | N/A M5 x 0.8 | N/A M5 x 0.8 | N/A | N/A M5 x 0.8 | |||||
| Port Gender | N/A Female | |||||||||
| Rotation Speed Range Per 90 Degree | N/A 0.2 to 1 s | N/A 0.2 to 1 s | N/A 0.2 to 1 s | N/A 0.2 to 0.7 s | N/A 0.2 to 1 s | |||||
| Standards Met | N/A Japanese Industrial Standards (JIS) | |||||||||
| Series | N/A MSQ | |||||||||
| Country Of Origin | N/A | |||||||||
| MINO | N/A | |||||||||
| Prop 65 | N/A | |||||||||
| Weight | N/A 3.68 lb | N/A 3.45 lb | N/A 2.69 lb | N/A | N/A 2.8500 lb | |||||
| Package Type | N/A Each | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||