COMPANY HEADER
Print Back
Nidec Close Coupled Pump Motors
Unit of Measure
Items Nidec 3505 Revolutions per Minute (rpm) Base Speed Close Coupled Pump Motor
00538064
Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor
Nidec 3495 and 2860 Revolutions per Minute (rpm) Base Speed Close Coupled Pump Motor
02898543
Nidec 2 Horsepower (hp) Power Close Coupled Pump Motor
Nidec Logo
02898567
Nidec 1-1/2 Horsepower (hp) Power Close Coupled Pump Motor
Nidec Logo
02898581
Nidec 40 Horsepower (hp) Power Close Coupled Pump Motor
Nidec 3505 Revolutions per Minute (rpm) Base Speed Close Coupled Pump Motor
02898889
Nidec 30 Horsepower (hp) Power Close Coupled Pump Motor
Description N/A 1-1/2 hp, 3505 rpm, UJ32P1BM, 230/460 V, 143 N/A 2 hp, 3495 and 2860 rpm, DJ2E1DM, 208-230/460 N/A 1-1/2 hp, 3495 and 2860 rpm, DJ32E1DM, 208-230 N/A 40 hp, 3555 rpm, DJ40E1GP, 575 V, 286JP N/A 30 hp, 3560 rpm, HJ30P1BM, 460 V, 286JM
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A UJ32P1BM N/A DJ2E1DM N/A DJ32E1DM N/A DJ40E1GP N/A HJ30P1BM
Ambient Temperature N/A N/A 40 ºC N/A N/A N/A
Base Speed N/A 3505 rpm N/A 2860 rpm3495 rpm N/A 2860 rpm3495 rpm N/A 3555 rpm N/A 3560 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC) N/A Open Drip-Proof (ODP) N/A Open Drip-Proof (ODP) N/A Open Drip-Proof (ODP) N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Steel N/A Steel N/A Steel N/A Steel N/A Cast Iron
Frame Size N/A 143JM N/A 145JM N/A 143JM N/A 286JP N/A 286JM
Frequency N/A 60 Hz N/A 50 Hz60 Hz N/A 50 Hz60 Hz N/A 60 Hz N/A 60 Hz
Full Load Current N/A N/A 2.50 A5.60 to 5.10 A N/A N/A N/A
Full Load Efficiency N/A N/A 84.00 % N/A N/A N/A
Harmonization Code N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.8040 N/A 8501.52.8040
Includes N/A N/A Canopy Kit N/A N/A N/A
Insulation Class N/A N/A F N/A N/A N/A
Type N/A Close Coupled Pump Motor
Power for 2 Poles N/A 1-1/2 hp N/A 2 hp N/A 1-1/2 hp N/A 40 hp N/A 30 hp
Power for 6 Poles N/A
Power for 4 Poles N/A
Phase N/A 3
Number of Poles N/A 2
Supply Voltage N/A 230 V460 V N/A 208 to 230 V460 V N/A 190 V208 to 230 V380 V460 V N/A 575 V N/A 460 V
Mounting Type N/A Footed Horizontal
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Shaft Diameter N/A N/A 0.88 in N/A N/A N/A
Standards Met N/A N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) N/A N/A N/A
Synchronous Speed N/A 3600 rpm
Motor Power N/A
Frequency Rating N/A
Motor Supply Voltage N/A
Weight N/A 30.00 lb N/A 35.00 lb N/A 30.00 lb N/A 320.00 lb N/A 275.00 lb
Industry Standards/Certifications N/A
Applications N/A N/A For the specific requirements of centrifugal pumps where the pump impeller is mounted directly on the motor shaft. Used where dirt and moisture are minimal. N/A N/A N/A
Features & Benefits N/A N/A
  • Class F insulation, Class B rise at service factor
  • Rolled steel frame
  • Aluminum end shields (140 - 250), cast iron end shields (280 - 320)
  • Oversized ball bearings with locked shaft end construction
  • Premasked Mylar™ nameplate (with CE mark)
  • F1 assembly position
  • Regreasable bearings (180 frame and up), lifting provisions (210 frame and up)
  • Double shielded bearings
  • 40 ºC ambient, NEMA Design B Performance on 60 hertz sine wave power
  • JM shaft for mechanical seal
  • Epact Efficiency
  • Full 50 and 60 Hz operating data on nameplate (03)
N/A N/A N/A