COMPANY HEADER
Print Back
Nidec Jet Pump Motors
Unit of Measure
Items Nidec Logo
04600651
Nidec 3525 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor
Nidec Jet Pump Motors
04600654
Nidec 3515 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor
Nidec Logo
04600663
Nidec 3515 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor
Nidec Logo
04600666
Nidec 3490 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor
Nidec Jet Pump Motors
04600683
Nidec 3550 Revolutions per Minute (rpm) Base Speed Pool/Spa Motor
Description N/A 10 hp, 3525 rpm, EEQK1000, 208-230/460 V N/A 15 hp, 3515 rpm, EEQK1500, 208-230/460 V N/A 5 hp, 3515 rpm, EEQK500, 208-230/460 V, 182J N/A 7-1/2 hp, 3490 rpm, EEQK750, 208-230/460 V N/A 5 hp, 3550 rpm, EEQ500, 230 V, 184JMZ
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A EEQK1000 N/A EEQK1500 N/A EEQK500 N/A EEQK750 N/A EEQ500
Base Speed N/A 3525 rpm N/A 3515 rpm N/A 3515 rpm N/A 3490 rpm N/A 3550 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Open Drip-Proof (ODP)
Frame Material N/A Steel
Frame Size N/A 213JMZ N/A 215JMZ N/A 182JMZ N/A 184JMZ N/A 184JMZ
Frequency N/A 60 Hz
Full Load Current N/A N/A 18.80 A40.00 to 38.00 A N/A N/A N/A 20.00 A
Full Load Efficiency N/A N/A 91.00 % N/A N/A N/A 88.00 %
Harmonization Code N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.40.6040
Insulation Class N/A N/A F N/A N/A N/A F
Type N/A Pool/Spa Motor
Power for 2 Poles N/A 10 hp N/A 15 hp N/A 5 hp N/A 7-1/2 hp N/A 5 hp
Phase N/A 3 N/A 3 N/A 3 N/A 3 N/A 1
Number of Poles N/A 2
Supply Voltage N/A 208 to 230 V460 V N/A 208 to 230 V460 V N/A 208 to 230 V460 V N/A 208 to 230 V460 V N/A 230 V
Mounting Type N/A Footed Horizontal N/A Footed Horizontal N/A Footed Horizontal N/A Footed Horizontal N/A C-Face Flange
National Electrical Manufacturers Association (NEMA) Design Class N/A A N/A A N/A B N/A B N/A L
Shaft Diameter N/A N/A 1.38 in N/A N/A N/A 1.13 in
Standards Met N/A N/A National Electrical Manufacturers Association (NEMA) N/A N/A N/A National Electrical Manufacturers Association (NEMA)
Synchronous Speed N/A 3600 rpm
Weight N/A 90.00 lb N/A 105.00 lb N/A 50 lb N/A 74.00 lb N/A 78 lb