COMPANY HEADER
Print Back
Nidec Vertical Hollow Shaft Motors
Unit of Measure
Items Nidec Vertical Hollow Shaft Motors
02779398
Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
02898966
Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
02898983
Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
02898984
Nidec 3550 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
06851266
Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Motor
Description N/A 75 hp, 1775 rpm, HO75S2BLG, 230/460 V, 365TP N/A 60 hp, 1780 rpm, HO60E2GLG, 575 V, 364TP N/A 3 hp, 1765 rpm, HS3C2PLE, 115/230 V, 215P N/A 5 hp, 3550 rpm, HS5C1KLE, 230 V, 215P N/A 60 hp, 1785 rpm, HO60P2SLG, 460V, 60 HZ, 364TP
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A HO75S2BLG N/A HO60E2GLG N/A HS3C2PLE N/A HS5C1KLE N/A HO60P2SLG
Base Speed N/A 1775 rpm N/A 1780 rpm N/A 1765 rpm N/A 3550 rpm N/A 1785 rpm
Duty/Condition Type N/A Continuous Duty N/A Continuous Duty N/A Continuous Duty N/A Continuous Duty N/A
Enclosure Type N/A Weather Protected Type I (WPI)
Frame Material N/A Cast Iron N/A Cast Iron N/A Aluminum N/A Aluminum N/A
Frame Size N/A 365TP N/A 364TP N/A 215P N/A 215P N/A 364TP
Frequency N/A 60 Hz
Full Load Current N/A 177.00 A88.00 A N/A N/A N/A N/A
Full Load Efficiency N/A 91.70 % N/A N/A N/A N/A
Harmonization Code N/A 8501.52.8040 N/A 8501.52.8040 N/A 8501.40.6040 N/A 8501.40.6040 N/A
Insulation Class N/A F N/A N/A N/A N/A F
Type N/A Vertical Hollow Shaft Motor
Motor Power N/A
Frequency Rating N/A
Motor Supply Voltage N/A
Power for 2 Poles N/A N/A N/A N/A 5 hp N/A
Power for 4 Poles N/A 75 hp N/A 60 hp N/A 3 hp N/A N/A 60 hp
Phase N/A 3 N/A 3 N/A 1 N/A 1 N/A 3
Number of Poles N/A 4 N/A 4 N/A 4 N/A 2 N/A 4
Supply Voltage N/A 230 V460 V N/A 575 V N/A 115 V230 V N/A 230 V N/A 460 V
Mounting Type N/A Vertical
National Electrical Manufacturers Association (NEMA) Design Class N/A B N/A B N/A L N/A L N/A
Service Factor N/A N/A N/A N/A N/A 1.15
Shaft Diameter N/A 2.38 in N/A N/A N/A N/A
Standards Met N/A National Electrical Manufacturers Association (NEMA) N/A N/A N/A N/A
Synchronous Speed N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 3600 rpm N/A 1800 rpm
Weight N/A 800.00 lb N/A 730.00 lb N/A 220.00 lb N/A 220.00 lb N/A 730.00 lb
Applications N/A Mix Flow Propeller Pumps Turbine N/A N/A N/A N/A Mix Flow Propeller Pumps Turbine