COMPANY HEADER
Print Back
Nidec Vertical Solid Shaft Motors
Unit of Measure
Items Nidec Vertical Solid Shaft Motors
04601340
Nidec 3510 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor
Nidec Vertical Solid Shaft Motors
04601341
Nidec 1755 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor
Nidec Vertical Solid Shaft Motors
04601342
Nidec 1175 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor
Nidec Vertical Solid Shaft Motors
04601343
Nidec 1755 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor
Nidec Vertical Solid Shaft Motors
04601344
Nidec 1165 Revolutions per Minute (rpm) Base Speed Vertical Solid Shaft Motor
Description N/A 1-1/2 hp, 3510 rpm, NT32P1BE, 230/460 V, 143 N/A 1-1/2 hp, 1755 rpm, NT32P2BE, 230/460 V, 145 N/A 1-1/2 hp, 1175 rpm, NT32P3BE, 230/460 V, 182 N/A 1 hp, 1755 rpm, NT1P2BE, 230/460 V, 143VP N/A 1 hp, 1165 rpm, NT1P3BE, 230/460 V, 145VP
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A NT32P1BE N/A NT32P2BE N/A NT32P3BE N/A NT1P2BE N/A NT1P3BE
Base Speed N/A 3510 rpm N/A 1755 rpm N/A 1175 rpm N/A 1755 rpm N/A 1165 rpm
Duty/Condition Type N/A Continuous Duty
Enclosure Type N/A Totally Enclosed Fan Cooled (TEFC)
Frame Material N/A Steel N/A Steel N/A Aluminum N/A Steel N/A Steel
Frame Size N/A 143VP N/A 145VP N/A 182VP N/A 143VP N/A 145VP
Frequency N/A 60 Hz
Harmonization Code N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.52.4000 N/A 8501.51.6040 N/A 8501.51.6040
Type N/A Vertical Solid Shaft Motor
Power for 2 Poles N/A 1-1/2 hp N/A N/A N/A N/A
Power for 6 Poles N/A N/A N/A 1-1/2 hp N/A N/A 1 hp
Power for 4 Poles N/A N/A 1-1/2 hp N/A N/A 1 hp N/A
Phase N/A 3
Number of Poles N/A 2 N/A 4 N/A 6 N/A 4 N/A 6
Supply Voltage N/A 230 V460 V
Mounting Type N/A Vertical
National Electrical Manufacturers Association (NEMA) Design Class N/A B
Synchronous Speed N/A 3600 rpm N/A 1800 rpm N/A 1200 rpm N/A 1800 rpm N/A 1200 rpm
Weight N/A 35.00 lb N/A 45.00 lb N/A 150.00 lb N/A 35.00 lb N/A 45.00 lb