COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
Items PCI Procal Inc. Conveyor Bushings
07147544
PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Conveyor Bushing
PCI Procal Inc. Conveyor Bushings
07147545
PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.1875 Inch (in) Bore Diameter Conveyor Bushing
PCI Procal Inc. Conveyor Bushings
07147546
PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.2500 Inch (in) Bore Diameter Conveyor Bushing
PCI Procal Inc. Conveyor Bushings
07147547
PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.3750 Inch (in) Bore Diameter Conveyor Bushing
PCI Procal Inc. Conveyor Bushings
07147548
PCI Procal Inc. 3.9380 Inch (in) Bolt Circle Diameter and 1.4375 Inch (in) Bore Diameter Conveyor Bushing
Description N/A HEB25-1.0000-SS Tapered Bushing - (HE25) Style 1.0000" Bore - Stainless Steel N/A HEB25-1.1875-SS Tapered Bushing - (HE25) Style 1.1875" Bore - Stainless Steel N/A HEB25-1.2500-SS Tapered Bushing - (HE25) Style 1.2500" Bore - Stainless Steel N/A HEB25-1.3750-SS Tapered Bushing - (HE25) Style 1.3750" Bore - Stainless Steel N/A HEB25-1.4375-SS Tapered Bushing - (HE25) Style 1.4375" Bore - Stainless Steel
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A HEB25-1.0000-SS N/A HEB25-1.1875-SS N/A HEB25-1.2500-SS N/A HEB25-1.3750-SS N/A HEB25-1.4375-SS
Bolt Circle Diameter N/A 3.9380 in
Bore Diameter N/A 1.0000 in N/A 1.1875 in N/A 1.2500 in N/A 1.3750 in N/A 1.4375 in
Bore Type N/A Finished with Keyway
Bushing Size N/A HEB 25
Finish N/A Precision Machined
Flange Outside Diameter N/A 4.6250 in
Flange Thickness N/A 0.7500 in
Includes N/A Bolts and Key
Keyway Size N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 5/16 x 5/32 in N/A 3/8 x 3/16 in
Length Through Bore N/A 1.0550 in
UPC Code N/A 841946113528 N/A 841946113535 N/A 841946113542 N/A 841946113559 N/A 841946113566
Material N/A 300 Series Stainless Steel
Prop 65 N/A
Maximum Hub Outside Diameter N/A 4.6250 in
Mounting Type N/A Conventional
Number of Bolt Holes N/A 4
Screw Length N/A 1.8050 in
Screw Thread Size N/A 3/8 in
Screw Torque N/A 19.17 ft·lb
Weight N/A 6.295 lb N/A 6.127 lb N/A 6.065 lb N/A 5.936 lb N/A 5.858 lb
Taper per Foot N/A 3 in
Features & Benefits N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA
Notes N/A