| Items |
08513545 Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing |
08513546 Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing |
08513547 Nice® (RBC®) 0.75 Inch (in) Bore Diameter Flanged Ball Bearing |
08513548 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Flanged Ball Bearing |
00100594 Nice® (RBC®) 0.625 Inch (in) Bore Diameter Flanged Ball Bearing |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Nice® Ball Bearings (RBC® Bearings) | N/A Heim® Bearing (RBC® Bearings) | |||||
| Manufacturer Part Number | N/A RF102214PP | N/A RF122214AP | N/A RF122214PP | N/A RF81812 | N/A RF102214 | |||||
| UPC Code | N/A 637400158842 | N/A 637400158880 | N/A 637400158927 | N/A 637400158965 | N/A 637400158804 | |||||
| Brands | N/A | N/A Heim® | N/A Heim® | N/A Heim® | N/A Nice® | |||||
| Series | N/A RF | N/A | N/A | N/A | N/A | |||||
| Prop 65 | N/A Yes | |||||||||
| Bearing Material | N/A Case Hardened Carbon Steel | |||||||||
| Bearing Type | N/A | N/A Radial | N/A Radial | N/A Radial | N/A Radial | |||||
| Bore Diameter | N/A 0.625 in | N/A 0.75 in | N/A 0.75 in | N/A 0.50 in | N/A 0.63 in | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A No Cage | |||||||||
| Closure Type | N/A Double Sealed | N/A Single Sealed | N/A Double Sealed | N/A Open | N/A Open | |||||
| Dynamic Load Capacity | N/A 560 lbf | N/A 600 lbf | N/A 600 lbf | N/A 390 lbf | N/A 560 lbf | |||||
| ECCN | N/A | |||||||||
| Harmonization Code | N/A | |||||||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flange Diameter | N/A 1.5000 in | N/A 1.5000 in | N/A 1.5000 in | N/A 1.250 in | N/A 1.250 in | |||||
| Inner Ring Width | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.4375 in | N/A 0.5000 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Speed | N/A 1000 rpm | |||||||||
| Outer Ring Material | N/A | N/A | N/A | N/A Carbon Steel | N/A | |||||
| Outer Ring Width | N/A 0.4375 in | N/A 0.4375 in | N/A 0.4375 in | N/A 0.375 in | N/A 0.4375 in | |||||
| Outside Diameter | N/A 1.3750 in | N/A 1.3875 in | N/A 1.3875 in | N/A 1.1250 in | N/A 1.50 in | |||||
| Outside Diameter Design | N/A Flanged | |||||||||
| Overall Width | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.4375 in | N/A 0.5000 in | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Radial Dynamic Load Capacity | N/A | N/A 600 lbf | N/A 600 lbf | N/A 390 lbf | N/A 560 lbf | |||||
| Number of Rows | N/A 1 | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Snap Ring Included | N/A Without Snap Ring | |||||||||
| Weight | N/A 0.1 lb | N/A 0.250 lb | N/A 0.250 lb | N/A 0.1 lb | N/A 0.1 lb | |||||
| Applications | N/A | N/A Agricultural Wheel Bearing Casters Textile Machinery | N/A Agricultural Wheel Bearing Casters Textile Machinery | N/A Agricultural Wheel Bearing Casters Textile Machinery | N/A Agricultural Wheel Bearing Casters Textile Machinery | |||||
|
|
||||||||||