| Items |
00104949 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing |
00104965 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing |
00104983 Nice® (RBC®) 0.375 Inch (in) Bore Diameter Unground Radial Ball Bearing |
00105045 Nice® (RBC®) 0.25 Inch (in) Bore Diameter Unground Radial Ball Bearing |
00105107 Nice® (RBC®) 0.5 Inch (in) Bore Diameter Unground Radial Ball Bearing |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A Nice® Ball Bearings (RBC® Bearings) | |||||||||
| Manufacturer Part Number | N/A 4022VBF53 | N/A 4004VBF53 | N/A 4006VBF53 | N/A 40014VBF53 | N/A 40722VBF53 | |||||
| UPC Code | N/A 637400409678 | N/A 637400409647 | N/A 637400409661 | N/A 637400409593 | N/A 637400409685 | |||||
| Series | N/A | N/A | N/A | N/A | N/A 400 | |||||
| Prop 65 | N/A Yes | |||||||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bearing Type | N/A Single Row Unground | N/A | N/A Single Row Unground | N/A Single Row Unground | N/A | |||||
| Bore Diameter | N/A 0.25 in | N/A 0.25 in | N/A 0.38 in | N/A 0.25 in | N/A 0.5 in | |||||
| Bore Type | N/A Round | |||||||||
| Cage Material | N/A No Cage | |||||||||
| Closure Type | N/A Open | N/A Open | N/A Open | N/A Open | N/A Double Sealed | |||||
| Dynamic Load Capacity | N/A 110 lbf | N/A 156 lbf | N/A 156 lbf | N/A 178 lbf | N/A 200 lbf | |||||
| Finish/Coating | N/A Steel | |||||||||
| Inner Ring Width | N/A 0.2500 in | N/A 0.8750 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.406 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Operating Temperature [Max] | N/A 300 ºF | |||||||||
| Maximum Speed | N/A 1200 rpm | |||||||||
| Outer Ring Width | N/A 0.25 in | N/A 0.25 in | N/A 0.25 in | N/A 0.25 in | N/A 0.37 in | |||||
| Outside Diameter | N/A 0.6875 in | N/A 0.8750 in | N/A 0.8750 in | N/A 1.06 in | N/A 1.1250 in | |||||
| Outside Diameter Design | N/A Straight | |||||||||
| Overall Width | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.4060 in | |||||
| Precision Rating | N/A Not Rated/Unground | |||||||||
| Radial Dynamic Load Capacity | N/A 110 lbf | N/A 156 lbf | N/A 156 lbf | N/A 178 lbf | N/A | |||||
| Number of Rows | N/A 1 | |||||||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Snap Ring Included | N/A Without Snap Ring | |||||||||
| Weight | N/A 0.230 lb | N/A 0.347 lb | N/A 0.3 lb | N/A 0.5 lb | N/A 0.69 lb | |||||
| Applications | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery | N/A | |||||
| Features & Benefits | N/A | |||||||||
| Flange Diameter | N/A | |||||||||
|
|
||||||||||