COMPANY HEADER
Print Back
Nice® (RBC®) 7600 Series 1.0920 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing (00107697)
Unit of Measure
Items Nice® (RBC®) 7500 Series 0.8750 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing (00107670, 00107634, 00107650)
00107670
Nice® (RBC®) 7500 Series 0.8750 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing
Nice® (RBC®) 7500 Series 0.8750 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing (00107670, 00107634, 00107650)
00107634
Nice® (RBC®) 7500 Series 0.7500 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing
Nice® (RBC®) 7600 Series 1.4170 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing (00107753)
00107753
Nice® (RBC®) 7600 Series 1.4170 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing
Nice® (RBC®) 7600 Series 1.0920 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing (00107697)
00107697
Nice® (RBC®) 7600 Series 1.0920 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing
Nice® (RBC®) 7500 Series 0.8750 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing (00107670, 00107634, 00107650)
00107650
Nice® (RBC®) 7500 Series 0.7500 Inch (in) Inner Ring Width Heavy-Duty Radial Ball Bearing
Description N/A 7520 DLGTN Bearing N/A 7512 DLGTN Bearing N/A 7620 DLGTN Bearing N/A 7612 DLTN Bearing N/A 7516 DLGTN Bearing
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Manufacturer Part Number N/A 7520DLGTNTG18 N/A 7512DLGTNTG18 N/A 7620DLGTNTG18 N/A 7612DLTNTG18 N/A 7516DLGTNTG18
UPC Code N/A 637400292782 N/A 637400292713 N/A 637400292898 N/A 637400292850 N/A 637400292751
Series N/A 7500 N/A 7500 N/A 7600 N/A 7600 N/A 7500
Axial Static Load Capacity N/A
Bearing Material N/A 52100 Bearing Quality Steel
Bearing Type N/A
Bore Type N/A Round
Bore Diameter N/A 1.2500 in N/A 0.7500 in N/A 1.2500 in N/A 0.7500 in N/A 1.0000 in
Cage Material N/A Nylon
Closure Type N/A Double Sealed
Dynamic Load Capacity N/A 5360 lbf N/A 1025 lbf N/A 2620 lbf N/A 1025 lbf N/A 1350 lbf
Fillet Radius N/A 0.035 in
Finish/Coating N/A Chrome Steel
Inner Ring Width N/A 0.8750 in N/A 0.7500 in N/A 1.417 in N/A 1.092 in N/A 0.7500 in
Internal Clearance N/A C0
Maximum Speed N/A N/A N/A N/A 5000 rpm N/A 5000 rpm
Operating Temperature [Max] N/A 300 ºF
Outer Ring Width N/A 0.75 in N/A 0.625 in N/A 0.75 in N/A 0.625 in N/A 0.625 in
Outside Diameter N/A 2.5625 in N/A 1.75 in N/A 2.5625 in N/A 1.75 in N/A 2.0000 in
Overall Width N/A 0.7500 in N/A 0.7500 in N/A 1.4170 in N/A 1.0920 in N/A 0.7500 in
Outside Diameter Design N/A Straight with Snap Ring Groove
Precision Rating N/A Not Rated
Prop 65 N/A
Number of Rows N/A 1
Fill Slot N/A Non-Fill Slot
Radial Dynamic Load Capacity N/A
Radial Static Load Capacity N/A
Static Load Capacity N/A 2620 lbf N/A 2595 lbf N/A 5360 lbf N/A 2595 lbf N/A 2970 lbf
Snap Ring Included N/A With Snap Ring N/A With Snap Ring N/A With Snap Ring N/A Without Snap Ring N/A With Snap Ring
Duty Type N/A
Weight N/A 0.63 lb N/A 0.280 lb N/A 0.77 lb N/A 0.310 lb N/A 0.32 lb
Applications N/A