COMPANY HEADER
Print Back
INA (Schaeffler) Thrust Washers
Unit of Measure
Items INA (Schaeffler) 102 Millimeter (mm) Inside Diameter Thrust Washer (00150726)
00150726
INA (Schaeffler) 102 Millimeter (mm) Inside Diameter Thrust Washer
INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer (00597460)
00597460
INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer
INA (Schaeffler) 42 Millimeter (mm) Inside Diameter Thrust Washer (00597421)
00597421
INA (Schaeffler) 42 Millimeter (mm) Inside Diameter Thrust Washer
INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer (00597484)
00597484
INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer
INA (Schaeffler) 5/16 Inch (in) Inside Diameter Thrust Washer (01502462)
01502462
INA (Schaeffler) 5/16 Inch (in) Inside Diameter Thrust Washer
Description N/A GS81120 Thrust Washer N/A WS81206 Thrust Washer N/A GS81108 Thrust Washer N/A WS81218 Thrust Washer N/A TWA512 Thrust Washer
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GS81120 N/A WS81206 N/A GS81108 N/A WS81218 N/A TWA512
Compatible Bearing Part Number N/A 811 812 893 894 N/A 811 812 893 894 N/A 811 812 893 894 N/A 811 812 893 894 N/A
Compatible Bearing Type N/A Cylindrical Roller Thrust N/A Cylindrical Roller Thrust N/A Needle Roller Thrust N/A Cylindrical Roller Thrust N/A Needle Roller Thrust
Inside Diameter N/A 102 mm N/A 30 mm N/A 42 mm N/A 90 mm N/A 5/16 in
Material N/A
Outside Diameter N/A 135 mm N/A 52 mm N/A 60 mm N/A 135 mm N/A 0.75 in
Washer Type N/A Thrust Washer
Weight N/A 0.92 lb N/A 0.12 lb N/A 0.1 lb N/A 1.6200 lb N/A 0.01 lb
Width N/A 7 mm N/A 16 mm N/A 3.5 mm N/A 35 mm N/A 1/32 in