COMPANY HEADER
Print Back
INA (Schaeffler) Random Length Shaftings
Unit of Measure
Items INA (Schaeffler) Random Length Shaftings
02355851
INA (Schaeffler) 12 Millimeter (mm) Nominal Diameter Random Length Shafting
INA (Schaeffler) Random Length Shaftings
02355874
INA (Schaeffler) 6 Millimeter (mm) Nominal Diameter Random Length Shafting
Description N/A W12 Shaft N/A W6 Shaft
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A W12 N/A W6
Component Type N/A Shafting
UPC Code N/A 035373290185 N/A 035373290154
Material N/A Carbon Steel
Measurement Standard N/A Metric
Nominal Diameter N/A 12 mm N/A 6 mm
Overall Length N/A Cut to Length
Rail Profile N/A Standard Profile
Shafting Style N/A Cut to Length
Tolerance Class N/A H6
Weight N/A 0.09 lb