COMPANY HEADER
Print Back
Unit of Measure
Items Image
04226848
Deltrol 167.3 Millimeter (mm) Overall Height Screw-In Solenoid Valve
Image
02521672
Deltrol 75.2 Millimeter (mm) Overall Height Screw-In Solenoid Valve
Image
04316517
Deltrol 135.6 Millimeter (mm) Overall Height Screw-In Solenoid Valve
Image
05211270
Deltrol 135.6 Millimeter (mm) Overall Height Screw-In Solenoid Valve
Image
03668385
Deltrol 122.5 Millimeter (mm) Overall Height Screw-In Solenoid Valve
Description N/A DSV2-100-4C0-N-D1D Valve N/A DSV-080-2NCP-N Cartridge N/A DSV2-100-2NCP-N Valve N/A DSV2-100-2NOS-N Solenoid Valve N/A DSV2-080-2N0S-N
Supplier Name N/A Deltrol Fluid Products
Manufacturer Part Number N/A DSV2-100-4C0-N-D1D N/A DSV-080-2NCP N/A DSV2-100-2NCP-N N/A DSV2-100-2NOS-N N/A DSV2-080-2N0S
Actuation N/A Solenoid N/A Pilot N/A Solenoid N/A Solenoid N/A Solenoid
Body Material N/A Aluminum
Connection Gender N/A Female
Fluid Compatibility N/A Mineral Oil
Maximum Flow Rate N/A 15.1 gpm N/A N/A 7.6 gpm N/A 7.6 gpm N/A 7.6 gpm
Maximum Operating Pressure N/A 3000 psi N/A 4000 psi N/A 3000 psi N/A 3000 psi N/A 3000 psi
Operating Temperature [Max] N/A 250 ºF
Maximum Viscosity N/A 150 SSU
Number of Ways N/A 4 N/A 2 N/A 2 N/A 2 N/A 2
Overall Height N/A 167.3 mm N/A 75.2 mm N/A 135.6 mm N/A 135.6 mm N/A 122.5 mm
Overall Length N/A 63.5 mm N/A 50.8 mm N/A 50.8 mm N/A 50.8 mm N/A 50.8 mm
Overall Width N/A 31.8 mm N/A N/A 31.8 mm N/A 31.8 mm N/A 28.7 mm
Seal Material N/A Nitrile N/A N/A Nitrile N/A Nitrile N/A
Direct Current (DC) Supply Voltage N/A 12 V N/A N/A N/A N/A