COMPANY HEADER
Print Back
Garlock KLOZURE® GUARDIAN® Bearing Isolators
Unit of Measure
Items Garlock KLOZURE® GUARDIAN® Bearing Isolators
02530605
Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator
Garlock KLOZURE® GUARDIAN® Bearing Isolators
02530614
Garlock KLOZURE® GUARDIAN® 1.8750 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator
Garlock KLOZURE® GUARDIAN® Bearing Isolators
02675821
Garlock KLOZURE® GUARDIAN® 1.1250 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator
Garlock KLOZURE® GUARDIAN® Bearing Isolators
06149789
Garlock KLOZURE® GUARDIAN® 0.8659 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator
Garlock KLOZURE® GUARDIAN® Bearing Isolators
06150381
Garlock KLOZURE® GUARDIAN® 0.8659 Inch (in) Shaft Diameter Bronze Rotor and Stator Bearing Isolator
Description N/A 29602-4108 GUARDIAN® Bronze Flange N/A 29602-4124 GUARDIAN® Bronze Flange N/A 29602-4322 GUARDIAN® Bronze Flange N/A 29602-2525 GUARDIAN® Bronze Flange N/A 29602-6968 GUARDIAN® Bronze Flange
Brands N/A KLOZURE® GUARDIAN®
Supplier Name N/A Garlock
Manufacturer Part Number N/A 29602-4108 N/A 29602-4124 N/A 29602-4322 N/A 29602-2525 N/A 29602-6968
Continuous Temperature Range N/A -22 to 400 ºF
Harmonization Code N/A 8487900040.US
Lip Material N/A Labyrinth
UPC Code N/A
Maximum Shaft Surface Speed N/A 12000 fpm
Misalignment Tolerance N/A 0.020 in
Outside Diameter N/A 2.0000 in N/A 2-5/8 in N/A 1.8750 in N/A 1.85 in N/A 1.9690 in
Pressure Tolerance N/A Ambient
Shaft Diameter N/A 1 1/8 in N/A 1 7/8 in N/A 1 1/8 in N/A 0.8659 in N/A 0.8659 in
Weight N/A 0.73 lb N/A 0.94 lb N/A 0.7 lb N/A 0.72 lb N/A 0.84 lb
Width N/A 0.7000 in
Typical Applications N/A Aluminum Industry Chemical Industry Energy Efficient Applications Exceptional Bearing Protection Food and Pharmaceutical Industry Gearboxes Hydroelectric Industry Mining Industry Motors Oil and Gas Industry Other Industrial Applications Power Generation Industry Primary Metals Industry Pulp and Paper Industry Pumps Rotating Applications Steel Industry Wind Turbine Industry
Rotor/Stator Material N/A Bronze
Unitizing Ring Material N/A Filled Polytetrafluoroethylene (PTFE)
O-Ring Material N/A FKM
Flange Size N/A 0.325 in
Design N/A Flanged Design