| Items |
02108977 NTN 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
00043008 NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
02288590 NTN 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
02111476 NTN 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
00042598 NTN 12K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing |
|||||
| Description | N/A 2206 Ball Bearing | N/A 1310K Ball Bearing | N/A 2315 Ball Bearing | N/A 2211 Ball Bearing | N/A 1211K Ball Bearing | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 2206 | N/A 1310K | N/A 2315 | N/A 2211 | N/A 1211K | |||||
| Series | N/A 22 | N/A 13K | N/A 23 | N/A 22 | N/A 12K | |||||
| Bearing Material | N/A High Carbon Chrome Steel | |||||||||
| Bore Diameter | N/A 30 mm | N/A 50 mm | N/A 75 mm | N/A 55 mm | N/A 55 mm | |||||
| Bore Type | N/A Straight | N/A Tapered 1:12 | N/A Straight | N/A Straight | N/A Tapered 1:12 | |||||
| Cage Material | N/A Steel | |||||||||
| Closure Type | N/A Open | |||||||||
| Dynamic Load Rating | N/A 15300 N | N/A 43500 N | N/A 125000 N | N/A 26700 N | N/A 26900 N | |||||
| Fillet Radius | N/A 1 mm | N/A 2 mm | N/A 2.1 mm | N/A 1.5 mm | N/A 1.5 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Internal Clearance | N/A CN | |||||||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 12000 rpm | N/A 6700 rpm | N/A 4300 rpm | N/A 7100 rpm | N/A 7100 rpm | |||||
| Operating Temperature Range | N/A -40 to 120 ÂșC | |||||||||
| Outside Ring Width | N/A 20 mm | N/A 27 mm | N/A 55 mm | N/A 25 mm | N/A 21 mm | |||||
| Outside Diameter | N/A 62 mm | N/A 110 mm | N/A 160 mm | N/A 100 mm | N/A 100 mm | |||||
| Overall Width | N/A 20 mm | N/A 27 mm | N/A 55 mm | N/A 25 mm | N/A 21 mm | |||||
| Precision Rating | N/A Class 0 | |||||||||
| Static Load Rating | N/A 4550 N | N/A 14100 N | N/A 43000 N | N/A 9900 N | N/A 10000 N | |||||
| Weight | N/A 0.57 lb | N/A 2.64 lb | N/A 10.46 lb | N/A 1.72 lb | N/A 1.15 lb | |||||
|
|
||||||||||