COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling (02393130)
Unit of Measure
Items Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling (02393130)
00243609
Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling
Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling (02758653)
02758653
Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling (02393141)
01464187
Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling (02393130)
00243611
Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling
Climax Metal RC Series 0.5000 Inch (in) Outside Diameter Set Screw Coupling (02758653)
02758654
Climax Metal RC Series 0.6250 Inch (in) Outside Diameter Set Screw Coupling
Description N/A RC-025 Rigid Steel Coupling N/A RC-025-A Shaft Coupling N/A RC-025-S Coupling N/A RC-031 Rigid Steel Coupling N/A RC-031-A Shaft Coupling
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A RC-025 N/A RC-025-A N/A RC-025-S N/A RC-031 N/A RC-031-A
Series N/A RC
Bore Size N/A 1/4 in N/A 1/4 in N/A 1/4 in N/A 0.3125 in N/A 0.3125 in
Finish N/A Black Oxide N/A Plain N/A Plain N/A Black Oxide N/A Plain
Coupling Material N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Aluminum - American Society for Testing and Materials (ASTM) B211 N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 N/A Steel - American Society for Testing and Materials (ASTM) A108 N/A Aluminum - American Society for Testing and Materials (ASTM) B211
Coupling Type N/A Set Screw without Keyway
Harmonization Code N/A 8483.60.8000
Outside Diameter N/A 0.50 in N/A 0.50 in N/A 0.50 in N/A 0.6250 in N/A 0.6250 in
Overall Length N/A 0.7500 in N/A 0.7500 in N/A 0.7500 in N/A 1.0000 in N/A 1.0000 in
Set Screw Material N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Stainless Steel - American Society for Testing and Materials (ASTM) F880 N/A Steel - American Society for Testing and Materials (ASTM) F912 N/A Steel - American Society for Testing and Materials (ASTM) F912
Set Screw Thread Size N/A 10-32 x 1/8 in
Weight N/A 0.03 lb N/A 0.03 lb N/A 0.03 lb N/A 0.06 lb N/A 0.06 lb