COMPANY HEADER
Print Back
Nidec General Purpose Hostile Duty World Motors
Unit of Measure
Items Nidec General Purpose Hostile Duty World Motors
07602140
Nidec 10 Horsepower (hp) Power General Purpose Hostile Duty World Motor
Nidec General Purpose Hostile Duty World Motors
07602176
Nidec 25 Horsepower (hp) Power General Purpose Hostile Duty World Motor
Nidec General Purpose Hostile Duty World Motors
07602181
Nidec 25 Horsepower (hp) Power General Purpose Hostile Duty World Motor
Nidec General Purpose Hostile Duty World Motors
07633454
Nidec 1 Horsepower (hp) Power General Purpose Hostile Duty World Motor
Nidec General Purpose Hostile Duty World Motors
07633455
Nidec 1 Horsepower (hp) Power General Purpose Hostile Duty World Motor
Description N/A HD10P1E 10 hp 2P 215T 230/460 200/400 V N/A HD25P1ES 25 hp 2P 284TS 230/460 200/400V N/A HD25P2ES 25 hp 4P 284TS 230/460 200/400V N/A HD1P2H 1 hp 143T 200 N/A HD1P2E 1 hp 143T 230/460
Supplier Name N/A US Motors (Nidec)
Manufacturer Part Number N/A HD10P1E N/A HD25P1ES N/A HD25P2ES N/A HD1P2H N/A HD1P2E
Ambient Temperature N/A 40 ºC
Frame Size N/A 215T N/A 284TS N/A 284TS N/A 143T N/A 143T
Power N/A N/A N/A N/A 1 hp N/A 1 hp
Number of Poles N/A 2 N/A 2 N/A 4 N/A N/A
Power for 2 Poles N/A 10 hp N/A 25 hp N/A N/A N/A
Power for 4 Poles N/A N/A N/A 25 hp N/A N/A
Supply Voltage N/A 200 V230 V400 V460 V N/A 200 V230 V400 V460 V N/A 200 V230 V400 V460 V N/A 200 V N/A 230 V460 V
Applications N/A Pulp and paper plants, saw mills, mines, foundries, chemical plants, waste management facilities, and other process-related industries requiring protection within harsh operating conditions.
Features & Benefits N/A
  • Class F insulation, Class B rise at full load on 60 Hz sine wave power
  • Cast iron frame, cast iron end brackets
  • Corrosion-resistant mill- and chemical-duty paint
  • Stainless steel nameplate (with CE mark) and zinc-plated hardware
  • Shaft slinger on pulley end for IP54 protection
  • Dual voltage 230V/460V (1 hp to 100 hp)
  • 40 ºC ambient, NEMA design B performance on 60 Hz sine wave power
  • Regreasable ball bearings for sizes 250 and up, lifting provisions for sizes 180 and up
  • Self-certified Class I, Division 2, Groups A, B, C and D
  • Double-shielded bearings for sizes 140 to 360, open on sizes 400 to 440
  • 1.15 service factor at 60 Hz
  • Suitable for 20:1 (3 Hz to 60 Hz) variable torque; 5:1 (12 Hz to 60 Hz) constant torque on inverter power
  • Steel fan cover and conduit box
  • Field convertible to F2 mounting
  • Condensation drains with plastic plugs
  • Conversion kits: All cast iron upgrade, C and D flanges, canopy kits
  • Manufacturer: U.S. Motors