| Items |
00243911 Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar |
00243928 Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar |
00243888 Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar |
00243902 Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar |
00243849 Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar |
|||||
| Description | N/A ISTC-031-24-S Shaft Collar | N/A ISTC-062-11-S Shaft Collar | N/A ISTC-175-16 Threaded Collar | N/A ISTC-025-20-S Shaft Collar | N/A ISTC-087-14 Threaded Collar | |||||
| Supplier Name | N/A Climax Metal Products | |||||||||
| Manufacturer Part Number | N/A ISTC-031-24-S | N/A ISTC-062-11-S | N/A ISTC-175-16 | N/A ISTC-025-20-S | N/A ISTC-087-14 | |||||
| Series | N/A ISTC | |||||||||
| Bore Type | N/A Threaded | |||||||||
| Construction | N/A One-Piece - Split | |||||||||
| Finish | N/A Plain | N/A Plain | N/A Black Oxide | N/A Plain | N/A Black Oxide | |||||
| Harmonization Code | N/A 8487.90.0080 | |||||||||
| Locking Device | N/A Clamp | |||||||||
| Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) A582 | N/A Steel - American Society for Testing and Materials (ASTM) A108 | |||||
| Outside Diameter | N/A 0.6875 in | N/A 1.3125 in | N/A 2.75 in | N/A 0.6875 in | N/A 1.6250 in | |||||
| Relief Cut | N/A Yes | N/A Yes | N/A No | N/A Yes | N/A Yes | |||||
| Screw/Locking Style | N/A Hex Socket Cap Screw | |||||||||
| Screw Material | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | N/A Stainless Steel - American Society for Testing and Materials (ASTM) F837 | N/A Steel - American Society for Testing and Materials (ASTM) A574 | |||||
| Screw Thread Size | N/A 4-40 x 3/8 in | N/A 10-32 x 1/2 in | N/A 5/16-24 x 1 in | N/A 4-40 x 3/8 in | N/A 1/4-28 x 5/8 in | |||||
| Weight | N/A 0.03 lb | N/A 0.130 lb | N/A 0.66 lb | N/A 0.03 lb | N/A 0.2 lb | |||||
| Width | N/A 0.3125 in | N/A 0.4375 in | N/A 0.6875 in | N/A 0.3125 in | N/A 0.5000 in | |||||
| General Information | N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Black oxide provides some corrosion resistance. | N/A High surface contact - Design fully engages the thread for secure locking - Screw length is approximate - T303 stainless steel is effective in corrosive environments. | N/A High surface contact - Design fully engages the thread for secure locking - Black oxide provides some corrosion resistance. | |||||
|
|
||||||||||