| Items |
05669984 FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing |
06603396 FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing |
06603401 FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Barrel Roller Bearing |
06603414 FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Barrel Roller Bearing |
||||
| Description | N/A 20232-MB Spherical Roller Bearing | N/A 20211-K-TVP-C3 Barrel Roller | N/A 20217-K-MB-C3 Barrel Roller | N/A 20306-TVP Barrel Roller | ||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||
| Manufacturer Part Number | N/A 20232-MB | N/A 20211-K-TVP-C3 | N/A 20217-K-MB-C3 | N/A 20306-TVP | ||||
| Bearing Material | N/A Steel | |||||||
| Bore Diameter | N/A 160 mm | N/A 55 mm | N/A 85 mm | N/A 30 mm | ||||
| Bore Type | N/A Straight | N/A Tapered 1:12 | N/A Tapered 1:12 | N/A Straight | ||||
| Closure Type | N/A Open | |||||||
| Dynamic Load Rating | N/A 500000 N | N/A 74000 N | N/A 155000 N | N/A 48500 N | ||||
| Fillet Radius | N/A 3 mm | N/A 1.5 mm | N/A 2 mm | N/A 1.1 mm | ||||
| Internal Clearance | N/A C0 | N/A C3 | N/A C3 | N/A C0 | ||||
| Lubrication Hole Type | N/A Lubrication Groove and Holes | |||||||
| Maximum Speed | N/A 2650 rpm | N/A 7100 rpm | N/A 4750 rpm | N/A 8800 rpm | ||||
| Outside Diameter | N/A 290 mm | N/A 100 mm | N/A 150 mm | N/A 72 mm | ||||
| Overall Width | N/A 48 mm | N/A 21 mm | N/A 28 mm | N/A 19 mm | ||||
| Static Load Rating | N/A 720000 N | N/A 85000 N | N/A 201000 N | N/A 48500 N | ||||
|
|
||||||||