COMPANY HEADER
Print Back
FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00066609)
Unit of Measure
Items FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00066609)
00066609
FAG (Schaeffler) 230 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing
FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00130616)
00130616
FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing
FAG (Schaeffler) 241 Series 480 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00068565)
00068565
FAG (Schaeffler) 241 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing
FAG (Schaeffler) 202 Series 55 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00130601)
00130601
FAG (Schaeffler) 202 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing
FAG (Schaeffler) 232 Series 320 Millimeter (mm) Bore Diameter Sperical Roller Bearing (00067997)
00067997
FAG (Schaeffler) 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing
Description N/A 23092BK.MB Double-Row Spherical Roller N/A 20213-TVP Bearing N/A 24196BK30MB Double-Row Spherical Roller N/A 20211-TVP Bearing N/A 23264MB Double-Row Spherical Roller
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A 23092BK.MB N/A 20213-TVP N/A 24196BK30MB N/A 20211-TVP N/A 23264MB
Bearing Material N/A Steel N/A N/A Steel N/A N/A Steel
Bore Diameter N/A 460 mm N/A 65 mm N/A 480 mm N/A 55 mm N/A 320 mm
Bore Type N/A Tapered 1:12 N/A Straight N/A Tapered 1:30 N/A Straight N/A Straight
Cage Material N/A Brass N/A Polyamide N/A Brass N/A Polyamide N/A Brass
Cage Type N/A N/A Inner Ring Guided N/A N/A Inner Ring Guided N/A
Closure Type N/A Open
Dynamic Load Rating N/A 4200000 N N/A 95000 N N/A 9100000 N N/A 73500 N N/A 4650000 N
Fillet Radius N/A 5 mm N/A 1.5 mm N/A 6 mm N/A 1.5 mm N/A 4 mm
Finish/Coating N/A Uncoated
Inner Ring Width N/A
Internal Clearance N/A C0
Lubrication Hole Type N/A Lubrication Groove and Holes N/A No Holes N/A Lubrication Groove and Holes N/A No Holes N/A Lubrication Groove and Holes
Maximum Speed N/A 1190 rpm N/A 3000 rpm N/A 500 rpm N/A 3400 rpm N/A 1120 rpm
Number of Rows N/A Double-Row N/A N/A Double-Row N/A N/A Double-Row
Operating Temperature Range N/A -30 to 200 ºC N/A N/A -30 to 200 ºC N/A N/A -30 to 200 ºC
Operating Temperature [Max] N/A N/A +120 ºC N/A N/A +120 ºC N/A
Outer Ring Type N/A Not Split
Outer Ring Width N/A 163 mm N/A 23 mm N/A 308 mm N/A 21 mm N/A 208 mm
Outside Diameter N/A 680 mm N/A 120 mm N/A 790 mm N/A 100 mm N/A 580 mm
Overall Width N/A 163 mm N/A 23 mm N/A 308 mm N/A 21 mm N/A 208 mm
Precision Rating N/A Not Rated
Series N/A 230 N/A 202 N/A 241 N/A 202 N/A 232
Static Load Rating N/A 7400000 N N/A 116000 N N/A 15700000 N N/A 85000 N N/A 7000000 N
Weight N/A N/A 2.44 lb N/A 1357.40 lb N/A 1.47 lb N/A 534.60 lb