COMPANY HEADER
Print Back
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
Unit of Measure
Items Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
00161851
Tsubaki (UST) 19 Teeth A-Plate Sprocket
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
00161919
Tsubaki (UST) 27 Teeth A-Plate Sprocket
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
00162081
Tsubaki (UST) 54 Teeth A-Plate Sprocket
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
00162163
Tsubaki (UST) 10 Teeth A-Plate Sprocket
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00161832)
00162300
Tsubaki (UST) 26 Teeth A-Plate Sprocket
Description N/A 100A19 Sprocket N/A 100A27 Sprocket N/A 100A54 Sprocket N/A 120A10 Sprocket N/A 120A26 Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 100A19 N/A 100A27 N/A 100A54 N/A 120A10 N/A 120A26
Bore Diameter N/A 1.2500 in N/A 1.3750 in N/A 1.3750 in N/A 1.2500 in N/A 1.3750 in
Bore Range N/A 1.2500 to 6.2000 in N/A 1.2500 to 9.4100 in N/A 1.5000 to 20.1700 in N/A 1.2500 to 3.0800 in N/A 1.5000 to 10.8100 in
Chain Number N/A 100 N/A 100 N/A 100 N/A 120 N/A 120
Chain Pitch Size N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/4 in N/A 1-1/2 in N/A 1-1/2 in
Hub Style N/A A
UPC Code N/A 097039311450 N/A 097039311535 N/A 097039311634 N/A 097039311726 N/A 097039311887
Material N/A Steel
Number of Hubs N/A 0
Number of Strands Across N/A 1
Number of Teeth N/A 19 N/A 27 N/A 54 N/A 10 N/A 26
Pitch Diameter N/A 7.5950 in N/A 10.7680 in N/A 21.4980 in N/A 4.8540 in N/A 12.4440 in
Tooth Width N/A 0.692 in N/A 0.692 in N/A 0.692 in N/A 0.9240 in N/A 0.9240 in
Type N/A Rough Stock
Weight N/A 9.5 lb N/A 18.40 lb N/A 69.00 lb N/A 4.00 lb N/A 29.500 lb