COMPANY HEADER
Print Back
Smith Bearing Flanged Cam Followers
Unit of Measure
Items Smith Bearing Flanged Cam Followers
01450110
Smith Bearing 1.5000 Inch (in) Roller Diameter Flanged Cam Follower
Smith Bearing Flanged Cam Followers
01450109
Smith Bearing 1.7500 Inch (in) Roller Diameter Flanged Cam Follower
Smith Bearing Flanged Cam Followers
01450108
Smith Bearing 2.0000 Inch (in) Roller Diameter Flanged Cam Follower
Smith Bearing Flanged Cam Followers
01450102
Smith Bearing 2.5000 Inch (in) Roller Diameter Flanged Cam Follower
Smith Bearing Flanged Cam Followers
01450107
Smith Bearing 2.2500 Inch (in) Roller Diameter Flanged Cam Follower
Description N/A FCR-1-1/2 Idler Roller N/A FCR-1-3/4 Idler Roller N/A FCR-2 Idler Roller N/A FCR-2-1/2 Idler Roller N/A FCR-2-1/4 Idler Roller
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A FCR-1-1/2 N/A FCR-1-3/4 N/A FCR-2 N/A FCR-2-1/2 N/A FCR-2-1/4
Bearing Element N/A Balls - Two Rows
Closure Type N/A Unsealed
Flange Diameter N/A 2.1875 in N/A 2.4375 in N/A 2.6875 in N/A 2.1875 in N/A 2.9375 in
Radial Dynamic Load Capacity N/A 2520 lb N/A 2520 lb N/A 3490 lb N/A 5120 lb N/A 3490 lb
Roller Diameter N/A 1.5000 in N/A 1.7500 in N/A 2.0000 in N/A 2.5000 in N/A 2.2500 in
Roller Material N/A Steel
Roller Shape N/A Single Flanged
Roller Width N/A 1.1875 in N/A 1.1875 in N/A 1.6875 in N/A 1.6875 in N/A 1.6875 in
Stud Diameter N/A 0.6250 in N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in N/A 0.8750 in
Stud Length N/A 1.5000 in N/A 1.7500 in N/A 2.0000 in N/A 2.2500 in N/A 2.0000 in
Stud Type N/A Flanged
General Information N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications.