| Items |
03766789 AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
03770308 AMI 12 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
03766790 AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
03770309 AMI 15 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
03766791 AMI 17 Millimeter (mm) Bore Diameter Take-Up Ball Bearing Unit |
|||||
| Description | N/A | |||||||||
| Supplier Name | N/A AMI Bearings | |||||||||
| Manufacturer Part Number | N/A CUCT201C | N/A CUCT201CE | N/A CUCT202C | N/A CUCT202CE | N/A CUCT203C | |||||
| UPC Code | N/A 0808250142606 | N/A 0808250142613 | N/A 0808250142620 | N/A 0808250142637 | N/A 0808250142644 | |||||
| Prop 65 | N/A Yes | |||||||||
| Bore Diameter | N/A 12 mm | N/A 12 mm | N/A 15 mm | N/A 15 mm | N/A 17 mm | |||||
| Dynamic Load Capacity | N/A 1310 kgf | |||||||||
| Housing Material | N/A Cast Iron | |||||||||
| Locking Device | N/A Set Screw | |||||||||
| Lubrication Type | N/A Lubrication Fitting | |||||||||
| Overall Height | N/A 89 mm | |||||||||
| Overall Length | N/A 96 mm | |||||||||
| Rod Hole Diameter | N/A 19 mm | |||||||||
| Seal Type | N/A Contact with Slinger | |||||||||
| Series | N/A CUCT200C | N/A CUCT200CE | N/A CUCT200C | N/A CUCT200CE | N/A CUCT200C | |||||
| Slot Spacing | N/A 51 mm | |||||||||
| Slot Width | N/A 12 mm | |||||||||
| Unit Type | N/A Side Mount | |||||||||
|
|
||||||||||