COMPANY HEADER
Print Back
PCI Procal Inc. Taper-Lock Bushings
Unit of Measure
Items PCI Procal Inc. Taper-Lock Bushings
07148176
PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.5000 Inch (in) Bore Diameter Taper-Lock Bushing
PCI Procal Inc. Taper-Lock Bushings
07148177
PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.7500 Inch (in) Bore Diameter Taper-Lock Bushing
PCI Procal Inc. Taper-Lock Bushings
07148178
PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 0.8750 Inch (in) Bore Diameter Taper-Lock Bushing
PCI Procal Inc. Taper-Lock Bushings
07148179
PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.0000 Inch (in) Bore Diameter Taper-Lock Bushing
PCI Procal Inc. Taper-Lock Bushings
07148180
PCI Procal Inc. 1.7500 Inch (in) Bolt Circle Diameter and 1.1250 Inch (in) Bore Diameter Taper-Lock Bushing
Description N/A TLB1210-0.5000-SS Tapered Bushing N/A TLB1210-0.7500-SS Tapered Bushing N/A TLB1210-0.8750-SS Tapered Bushing N/A TLB1210-1.0000-SS Tapered Bushing N/A TLB1210-1.1250-SS Tapered Bushing
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A TLB1210-0.5000-SS N/A TLB1210-0.7500-SS N/A TLB1210-0.8750-SS N/A TLB1210-1.0000-SS N/A TLB1210-1.1250-SS
Bolt Circle Diameter N/A 1.7500 in
Bore Diameter N/A 0.5000 in N/A 0.7500 in N/A 0.8750 in N/A 1.0000 in N/A 1.1250 in
Bore Type N/A Finished with Keyway
Bushing Size N/A 1210
Finish N/A Precision Machined
Keyway Size N/A 1/8 x 1/16 in N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in
Length Through Bore N/A 1.0000 in
UPC Code N/A 841946118202 N/A 841946118219 N/A 841946118226 N/A 841946118233 N/A 841946118240
Material N/A 300 Series Stainless Steel
Maximum Hub Outside Diameter N/A 1.8750 in
Mounting Type N/A Conventional
Number of Bolt Holes N/A 2
Prop 65 N/A
Outside Diameter N/A 1.8750 in
Screw Thread Size N/A 1/4 in
Screw Torque N/A 9.58 ft·lb
Weight N/A 0.75 lb N/A 0.694 lb N/A 0.664 lb N/A 0.611 lb N/A 0.551 lb
Taper per Foot N/A 1-11/16 in
Features & Benefits N/A
  • Stock Availability
  • Inch and Metric Bore Sizes
  • Made in the USA
Notes N/A