COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Cones
Unit of Measure
Items NTN Tapered Roller Bearing Cones
00655463
NTN 3.8750 Inch (in) Bore Diameter Tapered Roller Bearing Cone
NTN Tapered Roller Bearing Cones
00655433
NTN 3.3750 Inch (in) Bore Diameter Tapered Roller Bearing Cone
NTN Tapered Roller Bearing Cones
00655451
NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Cone
NTN Tapered Roller Bearing Cones
05844978
NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Cone
NTN Tapered Roller Bearing Cones
00039525
NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Cone
Description N/A 685 Cone N/A 677 Cone N/A 683 Cone N/A 679 Cone N/A 635 Bearing
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 685 N/A 677 N/A 683 N/A 679 N/A 635
Bearing Material N/A Case Carburized Steel
Bore Diameter N/A 3.8750 in N/A 3.3750 in N/A 3.7500 in N/A 3.5000 in N/A 2.2500 in
Cone Width N/A 1.6250 in
Dynamic Load Rating N/A 55000 lbf N/A 55000 lbf N/A 55000 lbf N/A 55000 lbf N/A 48000 lbf
Fillet Radius N/A 0.14 in
Finish/Coating N/A Uncoated
Inside Ring Width N/A 1.6250 in
UPC Code N/A 4547359414820 N/A 4547359406627 N/A 4547359414462 N/A 4547359664065 N/A 4547359828344
Operating Temperature Range N/A -40 to 250 ºF
Standards Met N/A N/A American National Standards Institute (ANSI) N/A N/A N/A
Static Load Rating N/A 87500 lbf N/A 87500 lbf N/A 87500 lbf N/A 87500 lbf N/A 67000 lbf
Weight N/A 5.1 lb N/A 6.23 lb N/A 5.40 lb N/A 6.15 lb N/A