COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Full Assemblies
Unit of Measure
Items NTN Tapered Roller Bearing Full Assemblies
04212657
NTN 50 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly (02329032)
02329032
NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly
NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly (02329032)
04347128
NTN 1.6880 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly
NTN 5.2500 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly (02329032)
04347126
NTN 1.5000 Inch (in) Bore Diameter Tapered Roller Bearing Full Assembly
NTN Tapered Roller Bearing Full Assemblies
04432541
NTN 35 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly
Description N/A 30310D Taper Roller Set Cup 19 mm N/A 95525/95925 Bearing Set N/A 26886/26824 N/A 13687/13620 Tapered Roller Set N/A 32007 Tapered Roller Bearing Set - Metric
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 30310D N/A 95525/95925 N/A 26886/26824 N/A 13687/13620 N/A 32007
American Bearing Manufacturers Association (ABMA) Precision Rating N/A Class 0 N/A Class 2 N/A Class 4 N/A Class 4 N/A Class 0
Assembly Type N/A Cone and Cup
Bearing Material N/A Through Hardened Steel N/A Case Carburized Steel N/A Through Hardened Steel N/A Case Carburized Steel N/A Through Hardened Steel
Bore Diameter N/A 50 mm N/A 5.2500 in N/A 1.6880 in N/A 1.5000 in N/A 35 mm
Closure Type N/A Open
Compatible Cone N/A N/A 95525 N/A 26886 N/A 13687 N/A
Compatible Cup N/A N/A 95925 N/A 26824 N/A 13620 N/A
Cone Width N/A 27 mm N/A 2.5000 in N/A 1 in N/A 07500 in N/A 18 mm
Cup Width N/A 23 mm N/A 1.9375 in N/A 0.7500 in N/A 0.5938 in N/A 14 mm
Dynamic Load Rating N/A 113000 N N/A 127000 lbf N/A 17200 lbf N/A 10700 lbf N/A 41500 N
Fillet Radius N/A 2 mm N/A 0.130 in N/A 0.05 in N/A 0.06 in N/A 1 mm
Finish/Coating N/A Uncoated
Operating Temperature Range N/A -40 to 120 ºC N/A -40 to 250 ºF N/A -40 to 250 ºF N/A -40 to 250 ºF N/A -40 to 120 ºC
Outside Diameter N/A 110 mm N/A 9.2500 in N/A 3.1496 in N/A 2.7170 in N/A 62 mm
Overall Width N/A 29.25 mm N/A 2-1/2 in N/A 1 in N/A 0.7500 in N/A 18 mm
Static Load Rating N/A 130000 N N/A 206000 lbf N/A 21900 lbf N/A 13400 lbf N/A 52500 N
Weight N/A 2.69 lb N/A N/A 1.16 lb N/A N/A