COMPANY HEADER
Print Back
Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee (01369435)
Unit of Measure
Items Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee (01369435)
01369435
Brennan 3/8 x 3/8 x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee
Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee (01369436)
01369436
Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee
Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee (00315697)
00315697
Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee
Brennan 1/2 x 1/2 x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee (01369436)
01369437
Brennan 3/4 x 3/4 x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee
Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee (03518411)
03518411
Brennan 1-1/4 x 1-1/4 x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Bulkhead Run Tee
Description N/A
Brands N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A 2704-06-06-06-SS N/A 2704-08-08-08-SS N/A 2704-12-12-12-FG N/A 2704-12-12-12-SS N/A 2704-20-20-20-FG
Prop 65 N/A Yes
Adapter Type N/A Bulkhead Run Tee
End 1 Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 3/4 in N/A 1-1/4 in
End 1 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 1 Thread Type N/A Society of Automotive Engineers (SAE)
End 1 Thread Size N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12 N/A 1-1/16-12 N/A 1-5/8-12
End 2 Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 3/4 in N/A 1-1/4 in
End 2 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 2 Thread Type N/A Society of Automotive Engineers (SAE)
End 2 Thread Size N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12 N/A 1-1/16-12 N/A 1-5/8-12
End 3 Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 3/4 in N/A 1-1/4 in
End 3 Style N/A Male Joint Industry Council (JIC) 37º Flare
End 3 Thread Type N/A Society of Automotive Engineers (SAE)
End 3 Thread Size N/A 9/16-18 N/A 3/4-16 N/A 1-1/16-12 N/A 1-1/16-12 N/A 1-5/8-12
Material N/A Stainless Steel N/A Stainless Steel N/A N/A Stainless Steel N/A
Weight N/A 0.01 lb N/A 0.01 lb N/A 0.88 lb N/A 0.84 lb N/A 1.97 lb