COMPANY HEADER
Print Back
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
Unit of Measure
Items Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00264932)
00264932
Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Female Flat Face O-Ring Swivel x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee
Brennan 1 x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee (00325365)
00325365
Brennan 1 x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee
Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Tee (00361233)
00361233
Brennan 3/8 x 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style Tee
Brennan 1 x 1 x 1 Inch (in) Female Pipe Rigid End Style Tee (00325365)
00325338
Brennan 1/2 x 1/2 x 1/2 Inch (in) Female Pipe Rigid End Style Tee
Brennan 3/8 Inch (in) Female Flat Face O-Ring x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee (00346632)
00346632
Brennan 3/8 Inch (in) Female Flat Face O-Ring x 3/8 x 3/8 Inch (in) Male Flat Face O-Ring End Style Tee
Description N/A
Supplier Name N/A Brennan
Manufacturer Part Number N/A FS6602-06-06-06-FG N/A 5605-16-16-16-FG N/A FS6803-06-06-06-NWO-FG N/A 5605-08-08-08-FG N/A FS6600-06-06-06-FG
Prop 65 N/A Yes
Adapter Type N/A Tee
End 1 Size N/A 3/8 in N/A 1 in N/A 3/8 in N/A 1/2 in N/A 3/8 in
End 1 Style N/A Male Flat Face O-Ring N/A Female Pipe Rigid N/A Male Flat Face O-Ring N/A Female Pipe Rigid N/A Female Flat Face O-Ring
End 1 Thread Type N/A N/A National Pipe Taper Fuel (NPTF) N/A N/A National Pipe Taper Fuel (NPTF) N/A
End 1 Thread Size N/A 11/16-16 N/A 1-11-1/2 N/A 11/16-16 N/A 1/2-14 N/A 11/16-16
End 2 Size N/A 3/8 in N/A 1 in N/A 3/8 in N/A 1/2 in N/A 3/8 in
End 2 Style N/A Female Flat Face O-Ring Swivel N/A Female Pipe Rigid N/A Male Flat Face O-Ring N/A Female Pipe Rigid N/A Male Flat Face O-Ring
End 2 Thread Type N/A N/A National Pipe Taper Fuel (NPTF) N/A N/A National Pipe Taper Fuel (NPTF) N/A
End 2 Thread Size N/A N/A 1-11-1/2 N/A 11/16-16 N/A 1/2-14 N/A 11/16-16
End 3 Size N/A 3/8 in N/A 1 in N/A 3/8 in N/A 1/2 in N/A 3/8 in
End 3 Style N/A Male Flat Face O-Ring N/A Female Pipe Rigid N/A Male O-Ring Boss N/A Female Pipe Rigid N/A Male Flat Face O-Ring
End 3 Thread Type N/A N/A National Pipe Taper Fuel (NPTF) N/A Society of Automotive Engineers (SAE) N/A National Pipe Taper Fuel (NPTF) N/A
End 3 Thread Size N/A 11/16-16 N/A 1-11-1/2 N/A 9/16-18 N/A 1/2-14 N/A 11/16-16
Material N/A One-Piece Forged Steel N/A Steel N/A Steel N/A Steel N/A Steel
Maximum Operating Pressure N/A 9200 psi N/A 3000 psi N/A 6000 psi N/A 5000 psi N/A 9200 psi
Overall Diameter N/A 3/8 in N/A 1 in N/A N/A 1/2 in N/A
Overall Length N/A 2.13 in N/A 3.26 in N/A N/A 2.46 in N/A
Weight N/A 0.27 lb N/A 1.25 lb N/A 0.280 lb N/A 0.43 lb N/A 0.280 lb
Features & Benefits N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Forged one-piece construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A N/A
  • Hydraulic tube fitting and adapter part numbers are constructed from symbols that identify the series, size, material and type of product
  • Steel construction
  • Built to withstand heavy impulse and vibration in both vacuum and pressure systems
  • Interchangeable and easy to install, requiring no special tools
N/A