| Items |
00109356 RBC® KAA Series 1.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing |
00109370 RBC® KAA Series 1.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing |
00109392 RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing |
00109399 RBC® KA Series 2.0000 Inch (in) Bore Diameter Thin-Section Ball Bearing |
00109415 RBC® KA Series 2.5000 Inch (in) Bore Diameter Thin-Section Ball Bearing |
|||||
| Description | N/A KAA10CL0 Bearing | N/A KAA15AG0 Bearing | N/A KA020AR0 Bearing | N/A KA020CP0 Bearing | N/A KA025AR0 Bearing | |||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A KAA10CL0 | N/A KAA15AG0 | N/A KA020AR0 | N/A KA020CP0 | N/A KA025AR0 | |||||
| UPC Code | N/A 637400025281 | N/A 637400025274 | N/A 637400025328 | N/A 637400025519 | N/A 637400025335 | |||||
| Series | N/A KAA | N/A KAA | N/A KA | N/A KA | N/A KA | |||||
| Prop 65 | N/A | |||||||||
| Bore Type | N/A | |||||||||
| Dynamic Load Capacity | N/A | |||||||||
| ECCN | N/A | |||||||||
| Harmonization Code | N/A | |||||||||
| Axial Dynamic Load Capacity | N/A | N/A 1100 lbf | N/A 1730 lbf | N/A | N/A 1860 lbf | |||||
| Axial Static Load Capacity | N/A | N/A 1160 lbf | N/A 1860 lbf | N/A | N/A 2250 lbf | |||||
| Ball Retainer Material | N/A | N/A Nylon | N/A Brass | N/A | N/A Brass | |||||
| Ball Retainer Type | N/A | N/A Circular Pocket Separator | N/A Circular Pocket Separator | N/A | N/A Circular Pocket Separator | |||||
| Bearing Material | N/A 52105 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | N/A 52100 Bearing Quality Steel | |||||
| Bearing Type | N/A Radial Contact | N/A Angular Contact | N/A Angular Contact | N/A Radial Contact | N/A Angular Contact | |||||
| Bore Diameter | N/A 1.0000 in | N/A 1.5000 in | N/A 2.0000 in | N/A 2.0000 in | N/A 2.5000 in | |||||
| Cage Material | N/A GFR Nylon | N/A GFR Nylon | N/A Brass | N/A Non-Metallic Brass | N/A Brass | |||||
| Closure Type | N/A Open | |||||||||
| Fillet Radius | N/A 0.015 in | N/A 0.015 in | N/A 0.025 in | N/A 0.025 in | N/A 0.025 in | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Inner Ring Width | N/A 0.1875 in | N/A 0.1875 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | |||||
| Internal Clearance | N/A C0 | |||||||||
| Maximum Speed | N/A 16840 rpm | N/A 11850 rpm | N/A 8890 rpm | N/A 8890 rpm | N/A 7270 rpm | |||||
| Operating Temperature Range | N/A -60 to 250 ºF | N/A -65 to 250 ºF | N/A -65 to 250 ºF | N/A -60 to 250 ºF | N/A -65 to 250 ºF | |||||
| Outer Ring Width | N/A 0.1875 in | N/A 0.1875 in | N/A 0.25 in | N/A 0.25 in | N/A 0.25 in | |||||
| Outside Diameter | N/A 1.3750 in | N/A 1.8750 in | N/A 2.50 in | N/A 2.50 in | N/A 3.00 in | |||||
| Outside Ring Shape | N/A | |||||||||
| Overall Width | N/A 0.1875 in | N/A 0.1875 in | N/A 0.2500 in | N/A 0.2500 in | N/A 0.2500 in | |||||
| Precision Rating | N/A ABEC 1F | N/A ABEC 1 | N/A ABEC 1 | N/A ABEC 1F | N/A ABEC 1 | |||||
| Radial Dynamic Load Capacity | N/A 300 lbf | N/A 1100 lbf | N/A 1730 lbf | N/A 560 lbf | N/A 1860 lbf | |||||
| Radial Static Load Capacity | N/A 290 lbf | N/A 1380 lbf | N/A 2280 lbf | N/A 680 lbf | N/A 2780 lbf | |||||
| Standards Met | N/A MIL-PRF-23827 MIL-PRF-3150 | N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3170 | N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3150 | N/A MIL-PRF-23827 MIL-PRF-3150 | N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3151 | |||||
| Resistance Features | N/A Corrosion Resistant | N/A | N/A | N/A Corrosion Resistant | N/A | |||||
| Operating Temperature [Max] | N/A | |||||||||
| Number of Rows | N/A | |||||||||
| Fill Slot | N/A | |||||||||
| Snap Ring Included | N/A | |||||||||
| Static Load Capacity | N/A | |||||||||
| Weight | N/A 0.03 lb | N/A 0.04 lb | N/A 0.1 lb | N/A 0.1 lb | N/A 0.130 lb | |||||
|
|
||||||||||