| Items |
03258351 FAG (Schaeffler) 52200 Series 20 Millimeter (mm) Bore Diameter Ball Thrust Bearing |
01463566 FAG (Schaeffler) 51100 Series 35 Millimeter (mm) Bore Diameter Ball Thrust Bearing |
00133113 FAG (Schaeffler) 51200 Series 27 Millimeter (mm) Bore Diameter Ball Thrust Bearing |
01605262 FAG (Schaeffler) 523 Series 70 Millimeter (mm) Bore Diameter Ball Thrust Bearing |
00133269 FAG (Schaeffler) 51200 Series 90 Millimeter (mm) Bore Diameter Ball Thrust Bearing |
|||||
| Description | N/A 52205 Double-Direction Thrust Ball | N/A 51107 Single-Direction Thrust Ball | N/A 51205 Single-Direction Thrust Ball | N/A 52317 Double-Direction Thrust Ball | N/A 51218 Single-Direction Thrust Ball | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A 52205 | N/A 51107 | N/A 51205 | N/A 52317 | N/A 51218 | |||||
| Applications | N/A | |||||||||
| Bearing Material | N/A Steel | N/A Steel | N/A Steel | N/A | N/A Steel | |||||
| Bore Diameter | N/A 20 mm | N/A 35 mm | N/A 27 mm | N/A 70 mm | N/A 90 mm | |||||
| Bore Type | N/A | N/A | N/A | N/A Round | N/A | |||||
| Cage Material | N/A Steel | |||||||||
| Closure Type | N/A | N/A | N/A | N/A Open | N/A | |||||
| Dynamic Load Rating | N/A 6200 lbf | N/A 4180 lbf | N/A 5000 lbf | N/A 186000 N | N/A 27000 lbf | |||||
| Fillet Radius | N/A 0.6 mm | N/A 0.6 mm | N/A 0.6 mm | N/A 1.5 mm | N/A 1 mm | |||||
| Finish/Coating | N/A | N/A | N/A | N/A Uncoated | N/A | |||||
| Internal Clearance | N/A | N/A | N/A | N/A C0 | N/A | |||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 5300 rpm | N/A 4500 rpm | N/A 5500 rpm | N/A 2260 rpm | N/A 1800 rpm | |||||
| Number of Rows | N/A | N/A | N/A | N/A Double-Row | N/A | |||||
| Operating Temperature Range | N/A -30 to 150 ÂșC | |||||||||
| Outer Ring Width | N/A | N/A | N/A | N/A 87 mm | N/A | |||||
| Outside Diameter | N/A 47 mm | N/A 53 mm | N/A 47 mm | N/A 150 mm | N/A 135 mm | |||||
| Outside Diameter Design | N/A Straight | N/A Straight | N/A Straight | N/A | N/A Straight | |||||
| Overall Width | N/A 28 mm | N/A 12 mm | N/A 15 mm | N/A 87 mm | N/A 35 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Race | N/A Flat | N/A Grooved | N/A Grooved | N/A | N/A Grooved | |||||
| Fill Slot | N/A | N/A | N/A | N/A Non-Fill Slot | N/A | |||||
| Separable or Banded | N/A Separable | N/A Separable | N/A Separable | N/A | N/A Separable | |||||
| Series | N/A 52200 | N/A 51100 | N/A 51200 | N/A 523 | N/A 51200 | |||||
| Standards Met | N/A DIN 711 International Organization for Standardization (ISO) 104 | |||||||||
| Static Load Rating | N/A 11200 lbf | N/A 9220 lbf | N/A 9100 lbf | N/A 415000 N | N/A 67000 lbf | |||||
| Thrust Bearing Type | N/A Double-Direction | N/A Single-Direction | N/A Single-Direction | N/A Double-Direction | N/A Single-Direction | |||||
| Weight | N/A 0.51 lb | N/A 0.19 lb | N/A 0.26 lb | N/A | N/A 3.89 lb | |||||
|
|
||||||||||