| Items |
00088821 INA (Schaeffler) B Series 1.3750 Inch (in) Bore Diameter Ball Thrust Bearing |
00090203 INA (Schaeffler) 4400 Series 2.5000 Inch (in) Bore Diameter Ball Thrust Bearing |
00089397 INA (Schaeffler) GT Series 3.2500 Inch (in) Bore Diameter Ball Thrust Bearing |
00086420 INA (Schaeffler) X Series 5.2510 Inch (in) Bore Diameter Ball Thrust Bearing |
00090187 INA (Schaeffler) 4400 Series 2.0625 Inch (in) Bore Diameter Ball Thrust Bearing |
|||||
| Description | N/A B15 Thrust Ball Bearing | N/A 4433 Thrust Ball Bearing | N/A GT43 Thrust Ball Bearing | N/A 52X12 Thrust Ball Bearing | N/A 4426 Thrust Ball Bearing | |||||
| Supplier Name | N/A INA (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A B15 | N/A 4433 | N/A GT43 | N/A 52X12 | N/A 4426 | |||||
| Applications | N/A | |||||||||
| Bearing Material | N/A Steel | |||||||||
| Bore Diameter | N/A 1.3750 in | N/A 2.5000 in | N/A 3.2500 in | N/A 5.2510 in | N/A 2.0625 in | |||||
| Cage Material | N/A | |||||||||
| Dynamic Load Rating | N/A 9500 lbf | N/A 14800 lbf | N/A 16600 lbf | N/A 29000 lbf | N/A 6970 lbf | |||||
| UPC Code | N/A | |||||||||
| Maximum Speed | N/A 3000 rpm | N/A 2400 rpm | N/A 2000 rpm | N/A 1300 rpm | N/A 3000 rpm | |||||
| Operating Temperature Range | N/A | |||||||||
| Outside Diameter | N/A 2.4690 in | N/A 4.00 in | N/A 4.9690 in | N/A 7.1350 in | N/A 3.1875 in | |||||
| Outside Diameter Design | N/A Straight | N/A Straight | N/A Straight | N/A Sphered | N/A Straight | |||||
| Overall Width | N/A 0.7500 in | N/A 1.1250 in | N/A 1.0000 in | N/A 1.4850 in | N/A 0.8750 in | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Race | N/A Grooved | |||||||||
| Separable or Banded | N/A Banded | N/A Separable | N/A Separable | N/A Separable | N/A Separable | |||||
| Series | N/A B | N/A 4400 | N/A GT | N/A X | N/A 4400 | |||||
| Static Load Rating | N/A 20100 lbf | N/A 36000 lbf | N/A 44500 lbf | N/A 91000 lbf | N/A 17300 lbf | |||||
| Thrust Bearing Type | N/A Single-Direction | |||||||||
| Weight | N/A 0.63 lb | N/A 2.25 lb | N/A 2.72 lb | N/A 7.32 lb | N/A 1.1 lb | |||||
|
|
||||||||||