COMPANY HEADER
Print Back
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
Unit of Measure
Items PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
07148384
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
07148385
PCI Procal Inc. TP Series 34.5000 Inch (in) Overall Length Top Angle Take-Up Frame
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
07148386
PCI Procal Inc. TP Series 40.5000 Inch (in) Overall Length Top Angle Take-Up Frame
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
07148387
PCI Procal Inc. TP Series 29.5000 Inch (in) Overall Length Top Angle Take-Up Frame
PCI Procal Inc. TP Series 28.5000 Inch (in) Overall Length Top Angle Take-Up Frame (07148384)
07148388
PCI Procal Inc. TP Series 35.5000 Inch (in) Overall Length Top Angle Take-Up Frame
Description N/A TP10X12TUFP Top Angle Take-Up Frame N/A TP10X18TUFP Top Angle Take-Up Frame N/A TP10X24TUFP Top Angle Take-Up Frame N/A TP20X12TUFP Top Angle Take-Up Frame N/A TP20X18TUFP Top Angle Take-Up Frame
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A TP10X12TUFP N/A TP10X18TUFP N/A TP10X24TUFP N/A TP20X12TUFP N/A TP20X18TUFP
Series N/A TP
Bolt Center-to-Center Length N/A 26.5000 in N/A 32.5000 in N/A 38.5000 in N/A 27.5000 in N/A 33.5000 in
Bolt Center-to-Center Width N/A
Bottom Type N/A Channel Bottom
Frame Material N/A Carbon Steel
Height to Center Line N/A 3.9375 in N/A 3.9375 in N/A 3.9375 in N/A 4.1875 in N/A 4.1875 in
UPC Code N/A 841946113344 N/A 841946113351 N/A 841946113368 N/A 841946113375 N/A 841946113382
Overall Height N/A 8.2500 in N/A 8.2500 in N/A 8.2500 in N/A 8.8438 in N/A 8.8438 in
Overall Length N/A 28.5000 in N/A 34.5000 in N/A 40.5000 in N/A 29.5000 in N/A 35.5000 in
Rod Diameter N/A 3/4 in
Travel N/A 12.0000 in N/A 18.0000 in N/A 24.0000 in N/A 12.0000 in N/A 18.0000 in
Weight N/A 35.75 lb N/A 41.9 lb N/A 48 lb N/A 37.320 lb N/A 43.44 lb
Features & Benefits N/A
  • PCI Top Angle Take-Up Frames offer heavy duty rugged construction and feature added protection for the threaded adjustment rod
  • The top angle which protects the adjustment rod is easily removable via two bolts offering access to the bearing
  • Top Angle Frames are top mounted and use Take-Up bearings with round bottom housings