COMPANY HEADER
Print Back
Barksdale General Industrial (Unamplified) Transducers
Unit of Measure
Items Barksdale General Industrial (Unamplified) Transducers
07563384
Barksdale 0 to 100 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer
Barksdale General Industrial (Unamplified) Transducers
07563385
Barksdale 0 to 1000 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer
Barksdale General Industrial (Unamplified) Transducers
07563386
Barksdale 0 to 5000 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer
Barksdale General Industrial (Unamplified) Transducers
07563387
Barksdale 0 to 60 Pound Per Square Inch (psi) Pressure Range General Industrial (Unamplified) Transducer
Description N/A 422H2-04 100 mV 0.25% Transducer 100 psig N/A 422H2-10 100 mV 0.25% Transducer N/A 422H2-15 100 mV 0.25% Transducer N/A 422H3-22 100 mV 0.25% Transducer 60 psig
Manufacturer Part Number N/A 422H2-04 N/A 422H2-10 N/A 422H2-15 N/A 422H3-22
Supplier Name N/A Barksdale Inc
Pressure Range N/A 0 to 100 psi N/A 0 to 1000 psi N/A 0 to 5000 psi N/A 0 to 60 psi
Output Voltage N/A 100 mV
Electrical Connection N/A Unshielded Jacketed #22AWB Cable (1 meter) N/A Unshielded Jacketed #22AWB Cable (1 meter) N/A Unshielded Jacketed #22AWB Cable (1 meter) N/A Shielded & Jacketed #22AWB Cable (1 meter)
Direct Current (DC) Excitation Voltage N/A 10 V N/A 11 V N/A 12 V N/A 13 V
Process Connection N/A 1/4 National Pipe Thread (NPT) Male Thread
Series N/A 422
Temperature Range N/A -40 to 185 ºF
Transducer Type N/A Transducer - General Industrial (Unamplified)
Weight N/A 4.6 oz N/A 4.6 oz N/A 6.7 oz N/A 4.6 oz
Features & Benefits N/A
  • General purpose, industrial grade transducer
  • Diffused silicon sensor for high accuracy and reliability
  • Rugged stainless steel construction
  • Built-in pressure snubber for high pressure applications (2000 psi and above)
  • Wide range of electrical connections available