| Items |
03300512 SMC® 0.098 Inch (in) Inside Diameter Black Clean Room Polyurethane Tubing |
04557619 SMC® 0.158 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing |
04896154 SMC® 0.158 Inch (in) Inside Diameter Green Clean Room Polyurethane Tubing |
05225419 SMC® 0.197 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing |
04557620 SMC® 0.256 Inch (in) Inside Diameter Clear Clean Room Polyurethane Tubing |
|||||
| Description | N/A 10-TU0425B-20 Tubing, Polyurethane Clean | N/A 10-TU0604C-20 Tubing, Clean Room | N/A 10-TU0604G-20 Tubing, Clean Room | N/A 10-TU0805C-20 Tubing, Clean Room | N/A 10-TU1065C-20 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A 10-TU0425B-20 | N/A 10-TU0604C-20 | N/A 10-TU0604G-20 | N/A 10-TU0805C-20 | N/A 10-TU1065C-20 | |||||
| Color | N/A Black | N/A Clear | N/A Green | N/A Clear | N/A Clear | |||||
| Media | N/A Air Water | |||||||||
| Fluid Type | N/A Air Water | |||||||||
| Length | N/A 20 m | |||||||||
| Operating Pressure at Room Temperature | N/A 116 psi | |||||||||
| Tube Inside Diameter | N/A 0.098 in2.5 mm | N/A 0.158 in4 mm | N/A 0.158 in4 mm | N/A 0.197 in5 mm | N/A 0.256 in6.5 mm | |||||
| Tube Material | N/A Polyurethane | |||||||||
| Tube Outside Diameter | N/A 0.156 in4 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.394 in10 mm | |||||
| Typical Applications | N/A General Purpose Air/Water | |||||||||
| Weight | N/A 0.600 lb | N/A 1.02 lb | N/A 1.55 lb | N/A | N/A 2.98 lb | |||||
|
|
||||||||||