| Items |
02005660 SMC® 0.236 Inch (in) Tube Outside Diameter Coaxial Tubing |
02005659 SMC® 0.156 Inch (in) Tube Outside Diameter Coaxial Tubing |
||
| Description | N/A TW06B-20 Tube | N/A TW04B-20 Tube | ||
| Supplier Name | N/A SMC® | |||
| Manufacturer Part Number | N/A TW06B-20 | N/A TW04B-20 | ||
| Color | N/A White | |||
| Media | N/A Air Only | |||
| Fluid Type | N/A Air | |||
| Length | N/A 20 m | |||
| Tube Material | N/A Soft Nylon | |||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.156 in4 mm | ||
| Typical Applications | N/A Coaxial General Purpose Air | |||
| Weight | N/A 1.07 lb | N/A 0.48 lb | ||
|
|
||||