COMPANY HEADER
Print Back
SMC® Flame Resistant Soft Nylon Tubing
Unit of Measure
Items SMC® Flame Resistant Soft Nylon Tubing
02005277
SMC® 0.394 Inch (in) Tube Outside Diameter and 15.55 Pound (lb) Weight Flame Resistant Soft Nylon Tubing
SMC® Flame Resistant Soft Nylon Tubing
02005260
SMC® 0.236 Inch (in) Tube Outside Diameter and 7.48 Pound (lb) Weight Flame Resistant Soft Nylon Tubing
SMC® Flame Resistant Soft Nylon Tubing
02005269
SMC® 0.313 Inch (in) Tube Outside Diameter and 11.03 Pound (lb) Weight Flame Resistant Soft Nylon Tubing
SMC® Flame Resistant Soft Nylon Tubing
02005267
SMC® 0.313 Inch (in) Tube Outside Diameter and 10.19 Pound (lb) Weight Flame Resistant Soft Nylon Tubing
SMC® Flame Resistant Soft Nylon Tubing
02005282
SMC® 0.394 Inch (in) Tube Outside Diameter and 2.83 Pound (lb) Weight Flame Resistant Soft Nylon Tubing
Description N/A TRS1065BU-100 Tubing N/A TRS0603BU-100 Tubing N/A TRS0805G-100 Tubing N/A TRS0805BU-100 Tubing N/A TRS1065R-20 Tubing
Supplier Name N/A SMC®
Manufacturer Part Number N/A TRS1065BU-100 N/A TRS0603BU-100 N/A TRS0805G-100 N/A TRS0805BU-100 N/A TRS1065R-20
Color N/A Blue N/A Blue N/A Green N/A Blue N/A Red
Fluid Type N/A Air Water
Shore D Hardness N/A 48 duro
Length N/A 100 m N/A 100 m N/A 100 m N/A 100 m N/A 20 m
Material Specification N/A Underwriter Laboratories (UL-94) Standard V-0
Minimum Bend Radius N/A 27 mm N/A 17 mm N/A 19 mm N/A 19 mm N/A 27 mm
Operating Pressure at Room Temperature N/A 174 psi
Physical Resistance N/A Abrasion Chemical Fire Impact Thermal
Tube Inside Diameter N/A 0.256 in6.5 mm N/A 0.118 in3 mm N/A 0.197 in5 mm N/A 0.197 in5 mm N/A 0.256 in6.5 mm
Tube Material N/A Fire Resistant Soft Nylon
Tube Outside Diameter N/A 0.394 in10 mm N/A 0.236 in6 mm N/A 0.313 in8 mm N/A 0.313 in8 mm N/A 0.394 in10 mm
Typical Applications N/A Flame Resistance General Purpose Air/Water
Weight N/A 15.55 lb N/A 7.48 lb N/A 11.03 lb N/A 10.19 lb N/A 2.83 lb