COMPANY HEADER
Print Back
SMC® Clean Room Polyolefin Tubing
Unit of Measure
Items SMC® Clean Room Polyolefin Tubing
03747347
SMC® 0.394 Inch (in) Tube Outside Diameter and 2.27 Pound (lb) Weight Hard Polyurethane Tubing
SMC® Clean Room Polyolefin Tubing
03663105
SMC® 0.236 Inch (in) Tube Outside Diameter and 0.81 Pound (lb) Weight Hard Polyurethane Tubing
SMC® Clean Room Polyolefin Tubing
03472494
SMC® 0.236 Inch (in) Tube Outside Diameter and 3.88 Pound (lb) Weight Hard Polyurethane Tubing
SMC® Clean Room Polyolefin Tubing
04066504
SMC® 0.394 Inch (in) Tube Outside Diameter and 2.16 Pound (lb) Weight Hard Polyurethane Tubing
SMC® Clean Room Polyolefin Tubing
04577070
SMC® 0.156 Inch (in) Tube Outside Diameter and 0.50 Pound (lb) Weight Hard Polyurethane Tubing
Description N/A TUH1065B-20 N/A TUH0604B-20 N/A TUH0644B-100 Tubing 100 m Roll N/A TUH1073B-20 N/A TUH0428B-20
Supplier Name N/A SMC®
Manufacturer Part Number N/A TUH1065B-20 N/A TUH0604B-20 N/A TUH0644B-100 N/A TUH1073B-20 N/A TUH0428B-20
Color N/A Black
Fluid Type N/A Air
Shore D Hardness N/A 57 duro
Length N/A 20 m N/A 20 m N/A 100 m N/A 20 m N/A 20 m
Minimum Bend Radius N/A 27 mm N/A 15 mm N/A 18 mm N/A 30 mm N/A 10 mm
Operating Temperature [Min] N/A -4 ºF
Operating Temperature [Max] N/A 140 ºF
Operating Pressure at Room Temperature N/A 116 psi
Physical Resistance N/A Abrasion Chemical Cut Kink Tear N/A Abrasion Chemical Cut Kink Tear N/A N/A Abrasion Chemical Cut Kink Tear N/A Abrasion Chemical Cut Kink Tear
Tube Inside Diameter N/A 0.256 in6.5 mm N/A 0.158 in4 mm N/A 0.173 in4.4 mm N/A 0.287 in7.3 mm N/A 0.110 in2.8 mm
Tube Material N/A Polyurethane
Tube Outside Diameter N/A 0.394 in10 mm N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.394 in10 mm N/A 0.156 in4 mm
Typical Applications N/A General Purpose Air
Weight N/A 2.27 lb N/A 0.81 lb N/A 3.88 lb N/A 2.16 lb N/A 0.5 lb