COMPANY HEADER
Print Back
SMC® Nylon Air Brake Tubing
Unit of Measure
Items SMC® Nylon Air Brake Tubing
02931477
SMC® 0.250 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing
SMC® Nylon Air Brake Tubing
02766644
SMC® 0.250 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing
SMC® Nylon Air Brake Tubing
02850410
SMC® 0.250 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing
SMC® Nylon Air Brake Tubing
02620642
SMC® 0.375 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing
SMC® Nylon Air Brake Tubing
04222176
SMC® 0.375 Inch (in) Tube Outside Diameter Nylon Air Brake Tubing
Description N/A TIV07B-305 Tubing UV Resist N/A TIV07BU-305 N/A TIV07R-305 Tubing N/A TIV11B-153 0.375" 500 ft Roll Nylon Tubing N/A TIV11BU-153 Blue 500 ft
Supplier Name N/A SMC®
Manufacturer Part Number N/A TIV07B-305 N/A TIV07BU-305 N/A TIV07R-305 N/A TIV11B-153 N/A TIV11BU-153
Color N/A Black N/A Blue N/A Red N/A Black N/A Blue
Fluid Type N/A Air
Length N/A 1000 ft N/A 1000 ft N/A 1000 ft N/A 500 ft N/A 500 ft
Material Specification N/A D.O.T. FMVSS571.106 Performance requirements of SAE J1131 and SAE J2494 SAE J844 Type "A" or "B" N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494 N/A D.O.T. FMVSS571.106 SAE J844 Type "A" or " requirements of SAE J1131 and SAE J2494
Operating Temperature [Max] N/A 200 ºF
Minimum Bend Radius N/A 25.4 mm N/A 25.4 mm N/A 25.4 mm N/A 38.1 mm N/A 38.1 mm
Operating Temperature [Min] N/A -40 ºF
Operating Medium N/A Reinforced - Air Only
Operating Pressure at Room Temperature N/A 150 psi
Tube Material N/A Nylon (Polyamide)
Tube Outside Diameter N/A 0.250 in N/A 0.250 in N/A 0.250 in N/A 0.375 in N/A 0.375 in
Typical Applications N/A Air Brake General Purpose Air
Weight N/A 44.09 lb N/A 44.09 lb N/A 15.48 lb N/A 35.27 lb N/A 35.27 lb