COMPANY HEADER
Print Back
SMC® Clean Room Polyolefin Tubing
Unit of Measure
Items SMC® Clean Room Polyolefin Tubing
03113726
SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing
SMC® Clean Room Polyolefin Tubing
03210215
SMC® 0.156 Inch (in) Tube Inside Diameter Polyolefin Tubing
SMC® Clean Room Polyolefin Tubing
04576963
SMC® 0.295 Inch (in) Tube Inside Diameter Polyolefin Tubing
SMC® Clean Room Polyolefin Tubing
06741738
SMC® 0.295 Inch (in) Tube Inside Diameter Polyolefin Tubing
SMC® Clean Room Polyolefin Tubing
03734010
SMC® 0.354 Inch (in) Tube Inside Diameter Polyolefin Tubing
Description N/A TPH0604G-20 N/A TPH0604W-20 N/A TPH1075BU-20 N/A TPH1075R-20 N/A TPH1209BU-100
Supplier Name N/A SMC®
Manufacturer Part Number N/A TPH0604G-20 N/A TPH0604W-20 N/A TPH1075BU-20 N/A TPH1075R-20 N/A TPH1209BU-100
Color N/A Green N/A White N/A Blue N/A Red N/A Blue
Fluid Type N/A Air Nitrogen Gas Pure Water
Hardness N/A
Shore D Hardness N/A 90 duro
Length N/A 20 m N/A 20 m N/A 20 m N/A 20 m N/A 100 m
Operating Medium N/A Air Nitrogen Water
Tube Inside Diameter N/A 0.156 in4 mm N/A 0.156 in4 mm N/A 0.295 in7.5 mm N/A 0.295 in7.5 mm N/A 0.354 in9 mm
Tube Material N/A Polyolefin Resin
Tube Outside Diameter N/A 0.236 in6 mm N/A 0.236 in6 mm N/A 0.394 in10 mm N/A 0.394 in10 mm N/A 0.472 in12 mm
Typical Applications N/A Clean Room General Purpose Air/Water
Weight N/A 2.51 lb N/A 1.27 lb N/A 2.33 lb N/A N/A