COMPANY HEADER
Print Back
SMC® Fluororesin Tubing
Unit of Measure
Items SMC® Fluororesin Tubing
04169473
SMC® 0.156 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing
SMC® Fluororesin Tubing
03534339
SMC® 0.250 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing
SMC® Fluororesin Tubing
04576827
SMC® 0.295 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing
SMC® Fluororesin Tubing
04361701
SMC® 0.098 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing
SMC® Fluororesin Tubing
04198543
SMC® 0.158 Inch (in) Tube Inside Diameter Soft Fluoropolymer Tubing
Description N/A TID07-16 N/A TID11-16 PTFE Tubing 3/8" x 50' N/A TD1075-20 N/A TD0425-20 N/A TD0604-20 PTFE Tubing 20 m Roll
Supplier Name N/A SMC®
Manufacturer Part Number N/A TID07-16 N/A TID11-16 N/A TD1075-20 N/A TD0425-20 N/A TD0604-20
Color N/A Translucent
Media N/A Air Inert Gas Water
Fluid Type N/A Air Inert Gas Water
Length N/A 50 ft N/A 50 ft N/A 20 m N/A 20 m N/A 20 m
Material N/A Polytetrafluorethylene Resin
Material Specification N/A Complies with FDA 177-1550 dissolution test.
Operating Temperature [Max] N/A 500 ºF
Operating Pressure at Room Temperature N/A 232 psi N/A 203 psi N/A 131 psi N/A 232 psi N/A 203 psi
Physical Resistance N/A Chemical N/A Chemical N/A N/A Chemical N/A Chemical
Recommended Radius N/A 25 mm N/A 40 mm N/A 55 mm N/A 15 mm N/A 25 mm
Tube Close Bend Radius N/A 15 mm N/A 23 mm N/A 35 mm N/A 8 mm N/A 16 mm
Tube Inside Diameter N/A 0.156 in N/A 0.250 in N/A 0.295 in7.5 mm N/A 0.098 in2.5 mm N/A 0.158 in4 mm
Tube Material N/A Modified Polytetrafluoroethylene (PTFE)
Tube Outside Diameter N/A 0.250 in N/A 0.375 in N/A 0.394 in10 mm N/A 0.156 in4 mm N/A 0.236 in6 mm
Typical Applications N/A Food Service General Purpose Air/Water Heat Resistance Inert Gas
Weight N/A 1.61 lb N/A 0.97 lb N/A 1.97 lb N/A 0.83 lb N/A 1.59 lb