COMPANY HEADER
Print Back
SMC® Soft Nylon Tubing
Unit of Measure
Items SMC® Soft Nylon Tubing
02005324
SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing
SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing (02004402)
02004402
SMC® 0.375 Inch (in) Tube Outside Diameter Soft Nylon Tubing
SMC® Soft Nylon Tubing
02005293
SMC® 0.156 Inch (in) Tube Outside Diameter Soft Nylon Tubing
SMC® Soft Nylon Tubing
02005322
SMC® 0.313 Inch (in) Tube Outside Diameter Soft Nylon Tubing
SMC® Soft Nylon Tubing
02005311
SMC® 0.236 Inch (in) Tube Outside Diameter Soft Nylon Tubing
Description N/A TS0806Y-20 Tubing, 20 meter Roll N/A TISA11B-20 Tubing, 0.375" OD, Black, 20 meter N/A TS0425B-100 Tubing, 100 meter Roll N/A TS0806W-100 Tubing, 100 meter Roll N/A TS0604R-20 Tubing, 6 mm O.D. Soft Nylon
Supplier Name N/A SMC®
Manufacturer Part Number N/A TS0806Y-20 N/A TISA11B-20 N/A TS0425B-100 N/A TS0806W-100 N/A TS0604R-20
Color N/A Yellow N/A Black N/A Black N/A White N/A Red
Hardness N/A
Fluid Type N/A Air
Shore D Hardness N/A 70 duro
Length N/A 20 m N/A 20 m N/A 100 m N/A 100 m N/A 20 m
Operating Temperature [Max] N/A 140 ºF
Operating Temperature [Min] N/A -4 ºF
Media N/A Air Only
Minimum Bend Radius N/A 23 mm N/A 1.18 in N/A 12 mm N/A 23 mm N/A 15 mm
Operating Pressure at Room Temperature N/A 145 psi
Physical Resistance N/A Abrasion Chemical Impact Thermal
Tube Inside Diameter N/A 0.236 in6 mm N/A 0.275 in N/A 0.098 in2.5 mm N/A 0.236 in6 mm N/A 0.158 in4 mm
Tube Material N/A Nylon 11 + Nylon 12
Tube Outside Diameter N/A 0.313 in8 mm N/A 0.375 in N/A 0.156 in4 mm N/A 0.313 in8 mm N/A 0.236 in6 mm
Typical Applications N/A General Purpose Air
Weight N/A 1.24 lb N/A 1.79 lb N/A 2.01 lb N/A 5.29 lb N/A 0.99 lb