| Items |
04177529 SMC® 0.158 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing |
04577102 SMC® 0.197 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing |
05190195 SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing |
05173395 SMC® 0.256 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing |
04980782 SMC® 0.098 Inch (in) Tube Inside Diameter Wear Resistant Flat Tubing |
|||||
| Description | N/A TUZ0604B-100 | N/A TUZ0805B-20 | N/A TUZ0425B-100 | N/A TUZ1065B-20 Tubing | N/A TUZ0425BU-20 | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A TUZ0604B-100 | N/A TUZ0805B-20 | N/A TUZ0425B-100 | N/A TUZ1065B-20 | N/A TUZ0425BU-20 | |||||
| Color | N/A Black | N/A Black | N/A Black | N/A Black | N/A Blue | |||||
| Media | N/A Air Only | |||||||||
| Fluid Type | N/A Air | |||||||||
| Length | N/A 100 m | N/A 20 m | N/A 100 m | N/A 20 m | N/A 20 m | |||||
| Operating Temperature [Max] | N/A 104 ºF | |||||||||
| Minimum Bend Radius | N/A 15 mm | N/A 20 mm | N/A 10 mm | N/A 27 mm | N/A 10 mm | |||||
| Operating Temperature [Min] | N/A 32 ºF | |||||||||
| Operating Pressure at Room Temperature | N/A 116 psi | |||||||||
| Physical Resistance | N/A Abrasion | |||||||||
| Tube Inside Diameter | N/A 0.158 in4 mm | N/A 0.197 in5 mm | N/A 0.098 in2.5 mm | N/A 0.256 in6.5 mm | N/A 0.098 in2.5 mm | |||||
| Tube Material | N/A Special Polyurethane | |||||||||
| Tube Outside Diameter | N/A 0.236 in6 mm | N/A 0.313 in8 mm | N/A 0.156 in4 mm | N/A 0.394 in10 mm | N/A 0.156 in4 mm | |||||
| Typical Applications | N/A General Purpose Air Wear Resistance | |||||||||
| Weight | N/A 4.24 lb | N/A 1.59 lb | N/A 2.16 lb | N/A 2.43 lb | N/A 0.48 lb | |||||
|
|
||||||||||