COMPANY HEADER
Print Back
PCI Procal Inc. WGR Series Wire Guide Track Rollers (00088423)
Unit of Measure
Items PCI Procal Inc. WGR Series Wire Guide Track Rollers (00088423)
00088423
PCI Procal Inc. WGR Series 2.6250 Inch (in) Point Diameter Wire Guide Track Roller
PCI Procal Inc. WGR Series Wire Guide Track Rollers (00088423)
00088416
PCI Procal Inc. WGR Series 2.3750 Inch (in) Point Diameter Wire Guide Track Roller
PCI Procal Inc. WGR Series Wire Guide Track Rollers (00088423)
00088418
PCI Procal Inc. WGR Series 2.4375 Inch (in) Point Diameter Wire Guide Track Roller
PCI Procal Inc. WGR Series Wire Guide Track Rollers (00088423)
00088422
PCI Procal Inc. WGR Series 2.6250 Inch (in) Point Diameter Wire Guide Track Roller
PCI Procal Inc. WGR Series Wire Guide Track Rollers (00088423)
00088420
PCI Procal Inc. WGR Series 2.5000 Inch (in) Point Diameter Wire Guide Track Roller
Description N/A WGR-2.937-J Wire Guide Roller Stud Style N/A WGR-2.937-C Wire Guide Roller Stud Style N/A WGR-2.937-E Wire Guide Roller Stud Style N/A WGR-2.937-I Wire Guide Roller Stud Style N/A WGR-2.937-G Wire Guide Roller Stud Style
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A WGR-2.937-J N/A WGR-2.937-C N/A WGR-2.937-E N/A WGR-2.937-I N/A WGR-2.937-G
Series N/A WGR
Axial Dynamic Load Capacity N/A 2076 lbf
Axial Static Load Capacity N/A 753 lbf
Bearing Element N/A Balls - Two Rows
Closure Type N/A Sealed
Lubrication Type N/A Sealed for Life
UPC Code N/A 841946109255 N/A 841946109187 N/A 841946109200 N/A 841946109248 N/A 841946109224
Operating Temperature Range N/A 250 ºF
Point Diameter N/A 2.6250 in N/A 2.3750 in N/A 2.4375 in N/A 2.6250 in N/A 2.5000 in
Radial Dynamic Load Capacity N/A 4661 lbf
Radial Static Load Capacity N/A 3012 lbf
Roller Diameter N/A 2.9375 in
Roller Material N/A Carbon Steel
Roller Shape N/A Wire Guide
Roller Width N/A 1.6300 in
Seal Type N/A Rubber Lip
Stud Diameter N/A 0.8750 in
Stud Length N/A 2.0000 in
Thread Length N/A 1.1300 in
Thread Size N/A 7/8-14
Weight N/A 3.03 lb N/A 2.94 lb N/A 2.97 lb N/A 3.03 lb N/A 3 lb
Width to Groove Center N/A 0.8750 in
Features & Benefits N/A Wire Guide Rollers are designed to operate as wire straightening and cable guides.