COMPANY HEADER
Print Back
Osborn Load Runners 5.0000 Inch (in) Roller Diameter V-Groove Yoke Roller (00088734)
Unit of Measure
Items Osborn Load Runners 5.0000 Inch (in) Roller Diameter V-Groove Yoke Roller (00088734)
00088734
Osborn Load Runners 5.0000 Inch (in) Roller Diameter V-Groove Yoke Roller
Osborn Load Runners 5.5000 Inch (in) Roller Diameter V-Groove Yoke Roller (00088736)
00088736
Osborn Load Runners 5.5000 Inch (in) Roller Diameter V-Groove Yoke Roller
Osborn Load Runners 7.5000 Inch (in) Roller Diameter V-Groove Yoke Roller (00088740)
00088740
Osborn Load Runners 7.5000 Inch (in) Roller Diameter V-Groove Yoke Roller
Osborn Load Runners 6.5000 Inch (in) Roller Diameter V-Groove Yoke Roller (00088738)
00088738
Osborn Load Runners 6.5000 Inch (in) Roller Diameter V-Groove Yoke Roller
Osborn Load Runners 3.7500 Inch (in) Roller Diameter V-Groove Yoke Roller (02307687)
02307687
Osborn Load Runners 3.7500 Inch (in) Roller Diameter V-Groove Yoke Roller
Description N/A VLRY-5 Idler Roller N/A VLRY-5-1/2 Idler Roller N/A VLRY-7-1/2 Idler Roller N/A VLRY-6-1/2 Idler Roller N/A VLRY-3-3/4 Idler Roller
Supplier Name N/A Osborn Load Runners
Manufacturer Part Number N/A VLRY-5 N/A VLRY-5-1/2 N/A VLRY-7-1/2 N/A VLRY-6-1/2 N/A VLRY-3-3/4
Bearing Element N/A Tapered Rollers
Bore Diameter N/A 1.1250 in N/A 1.2500 in N/A 2.2500 in N/A 1.7500 in N/A 0.7500 in
Closure Type N/A Open
Lubrication Hole Location N/A None
Operating Temperature Range N/A -30 to 225 ºF
Point Diameter N/A 3.5000 in N/A 4.0000 in N/A 6.0000 in N/A 5.0000 in N/A 2.5000 in
Radial Dynamic Load Capacity N/A 14270 lb N/A 17590 lb N/A 35840 lb N/A 35840 lb N/A 5590 lb
Radial Static Load Capacity N/A 20000 lb N/A 27200 lb N/A 52600 lb N/A 44600 lb N/A 2530 lb
Roller Diameter N/A 5.0000 in N/A 5.5000 in N/A 7.5000 in N/A 6.5000 in N/A 3.7500 in
Roller Material N/A Stainless Steel
Roller Width N/A 2.0625 in N/A 2.3125 in N/A 3.0000 in N/A 2.8750 in N/A 1.5625 in
V-Groove Angle N/A 90 º
Weight N/A 7.60 lb N/A 11.20 lb N/A 30.50 lb N/A 18.80 lb N/A 3.10 lb
Width to Groove Center N/A 1.0300 in N/A 1.156 in N/A 1.687 in N/A 1.4375 in N/A 0.781 in
Features & Benefits N/A N/A N/A N/A N/A
  • Widely used in steel mills and foundries for material and process conveying
  • They perform under conditions of heavy loads, high heat and an abrasive environment
  • Many steel mill original equipment manufacturers specify Load Runners in their machines
  • These large pieces of capital equipment are in use in facilities around the globe