COMPANY HEADER
Print Back
Tsubaki (UST) 0.8125 Inch (in) Overall Length Weld-On QD Bushing Hub (01359512)
Unit of Measure
Items Tsubaki (UST) 0.8125 Inch (in) Overall Length Weld-On QD Bushing Hub (01359512)
01359512
Tsubaki (UST) 0.8125 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub
Tsubaki (UST) 1.0000 Inch (in) Overall Length Weld-On QD Bushing Hub (00502256)
00502256
Tsubaki (UST) 1.0000 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub
Tsubaki (UST) 1.25 Inch (in) Overall Length Weld-On QD Bushing Hub (00503135)
00503135
Tsubaki (UST) 1.25 Inch (in) Overall Length Weld-On Quick-Detach (QD) Bushing Hub
Description N/A 35SHW SH Weld-on Hub N/A 40TL1 1610 Weld-on Hub N/A 40TL2 2012 Weld-on Hub
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 35SHW N/A 40TL1 N/A 40TL2
Material N/A Steel
Outside Diameter N/A 3.00 in N/A 3.00 in N/A 3.6250 in
Overall Length N/A 0.8125 in N/A 1.0000 in N/A 1.2500 in
Weight N/A 0.88 lb N/A 0.8 lb N/A 1.5 lb