| Items |
00225456 Tsubaki (UST) 2.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub |
00225460 Tsubaki (UST) 3.2500 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub |
00225464 Tsubaki (UST) 4.8750 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub |
01477374 Tsubaki (UST) 5.5000 Inch (in) Outside Diameter Weld-On Taper-Lock Bushing Hub |
||||
| Description | N/A W12 Weld-on Hub | N/A W16 Weld-on Hub | N/A W25 Weld-on Hub | N/A W30 Weld-on Hub | ||||
| Supplier Name | N/A Tsubaki (UST) | |||||||
| Manufacturer Part Number | N/A W12 | N/A W16 | N/A W25 | N/A W30 | ||||
| Bolt Circle Diameter | N/A 1-7/8 in | N/A 2-3/8 in | N/A | N/A | ||||
| Bushing Bore Range | N/A 0.5000 to 1.2500 in | N/A 0.5000 to 1.6250 in | N/A 0.5000 to 2.5000 in | N/A 0.9375 to 3.0000 in | ||||
| Bushing Size | N/A W12 | N/A W16 | N/A | N/A | ||||
| Flange Thickness | N/A 0.6250 in | N/A 0.6250 in | N/A | N/A | ||||
| Inside Diameter | N/A | N/A | N/A 2-1/2 in | N/A 3.0000 in | ||||
| Material | N/A Steel | |||||||
| Outside Diameter | N/A 2.8750 in | N/A 3.25 in | N/A 4.8750 in | N/A 5.5000 in | ||||
| Overall Length | N/A 1.5000 in | N/A 1.5000 in | N/A 1.7500 in | N/A 3.0000 in | ||||
| Pilot Diameter | N/A 2.5000 in | N/A 2.8750 in | N/A 4.3750 in | N/A 5.1250 in | ||||
| Product Type | N/A Bushing Hub | N/A Bushing Hub | N/A | N/A | ||||
| UPC Code | N/A | |||||||
| Weight | N/A 1.30 lb | N/A 1.5 lb | N/A 4.00 lb | N/A 8.600 lb | ||||
|
|
||||||||