COMPANY HEADER
Print Back
Smith Bearing Flanged Yoke Rollers
Unit of Measure
Items Smith Bearing Flanged Yoke Rollers
01450112
Smith Bearing 3.9375 Inch (in) Flange Diameter Yoke Roller
Smith Bearing Flanged Yoke Rollers
01450072
Smith Bearing 4.4375 Inch (in) Flange Diameter Yoke Roller
Smith Bearing Flanged Yoke Rollers
01450073
Smith Bearing 4.1875 Inch (in) Flange Diameter Yoke Roller
Smith Bearing Flanged Yoke Rollers
01450071
Smith Bearing 4.9375 Inch (in) Flange Diameter Yoke Roller
Smith Bearing Flanged Yoke Rollers
01450069
Smith Bearing 5.9375 Inch (in) Flange Diameter Yoke Roller
Description N/A FYR-3 Idler Roller N/A FYR-3-1/2 Idler Roller N/A FYR-3-1/4 Idler Roller N/A FYR-4 Idler Roller N/A FYR-5 Idler Roller
Supplier Name N/A Smith Bearing Company
Manufacturer Part Number N/A FYR-3 N/A FYR-3-1/2 N/A FYR-3-1/4 N/A FYR-4 N/A FYR-5
Bearing Element N/A Tapered Rollers
Bore Diameter N/A 1.0000 in N/A 1.1250 in N/A 1.0000 in N/A 1-1/4 in N/A 1-3/4 in
Flange Diameter N/A 3.9375 in N/A 4.4375 in N/A 4.1875 in N/A 4.9375 in N/A 5.9375 in
Flange Thickness N/A 0.5938 in N/A 0.5938 in N/A 0.5938 in N/A 4.9375 in N/A 0.7188 in
Radial Dynamic Load Capacity N/A 14300 lb N/A 17600 lb N/A 14300 lb N/A 17600 lb N/A 33300 lb
Radial Static Load Capacity N/A 5790 lb N/A 5790 lb N/A 5790 lb N/A 5790 lb N/A 13300 lb
Roller Diameter N/A 3.0000 in N/A 3.5000 in N/A 3.2500 in N/A 4.0000 in N/A 5.0000 in
Roller Material N/A Steel
Roller Shape N/A Single Flanged
Roller Width N/A 1.7500 in N/A 2.0000 in N/A 1.7500 in N/A 2.2500 in N/A 2.7500 in
General Information N/A SMITH-TRAX® special duty track roller bearings are machined from high-alloy steel and are case-hardened for maximum longevity. These bearings are fitted with deep-groove ball bearings or tapered roller bearings to handle both high radial and thrust load applications.