COMPANY HEADER
Print Back
20903 Metric ACME Nut
Unit of Measure

Specifications

Supplier Name

N/A Nook

Manufacturer Part Number

N/A 20903

Dynamic Torque

N/A 173 in·lb

Efficiency Rating

N/A 35 %

Static Torque Capacity

N/A 13790 in·lb

Thread Direction

N/A Right Hand

Torque

N/A 1.818 in·lb

Weight

N/A 44128 lb

Features & Benefits

Features & Benefits

N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts.